Acti9 linear switch iSSW NO/NC 20A 2 pos

Share
In stock
SKU
A9E18072
Regular Price Price: ₹ 1,553 Special Price Price: ₹ 1,009
35% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

linear switch - iSSW - 1 NO + 1 NC - 20A - 250 V AC - 2 positions

More Information
Product Name Acti9 linear switch iSSW NO/NC 20A 2 pos
Range Name Acti 9
Tax Class GST-18
Write Your Own Review
You're reviewing:Acti9 linear switch iSSW NO/NC 20A 2 pos
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.