Acti9- DB 8 way TPN DD

Share
In stock
SKU
A9HTND08
Regular Price ₹ 9,665 Special Price ₹ 4,543
53% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
Acti 9
 
product name
TPN
 
product or component type
Consumer unit
 
device application
Distribution
 
colour
White (RAL 9003)
 
provided equipment
Removable gland plates
Removable centre plates
Removable frame
Grounding bar
Neutral bar
Busbar
 
Complementary
enclosure mounting
Flush
Surface
 
protection device type
Main incomer: isolator - 4P
Main incomer: miniature circuit breaker (MCB) - 4P
Outgoer: miniature circuit breaker (MCB) - 1P
Main incomer: residual current circuit breaker (RCCB) - 4P
Main incomer: residual current circuit breaker with overcurrent protection (RCBO) - 4P
 
total number of 18 mm modules
32
 
number of ways
8 ways
 
enclosure/cubicle description
Double door enclosure
 
enclosure material
Galvanized steel box
Galvanized steel chassis
Galvanized steel cable gland plate
Galvanized steel DIN rail
CRCA door
CRCA central plate
CRCA frame
 
door opening side
Reversible
 
height
422 mm external:
 
width
604 mm external:
 
depth
101.4 mm external:
 
Environment
IP degree of protection
IP43
 
IK degree of protection
IK09
 
standards
IS 8623-1
IS 8623-3
IEC 61439-3
 
product certifications
CPRI
ERDA
 
Packing Units
Package 1 Weight
7.200 kg
 
Package 1 Height
115.000 mm
 
Package 1 width
468.000 mm
 
Package 1 Length
430.000 mm
More Information
Product Name Acti9- DB 8 way TPN DD
Range Name Acti 9
Tax Class GST-18
Write Your Own Review
You're reviewing:Acti9- DB 8 way TPN DD
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite