ClipsalX Antiviral RJ45 Data Outlet with Shutter

Share
In stock
SKU
CPXRJ451M_WE
Regular Price ₹ 940 Special Price ₹ 423
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Clipsal X Antiviral range of switches, featuring vibrant colors and textures. Curated for the style. Patented Smooth Satin Finish - Scratch Resistant, Easy to clean and prevents Light. Safe to Use - High Grade flame retardant polycarbonate material Hassle Free Operation - 'Soft sound' non intrusive switches High Durability - Riveted moving contacts with silver inlay for proper contact

Country of Origin: India

More Information
Product Name ClipsalX Antiviral RJ45 Data Outlet with Shutter
Range Name Clipsal X
Power Source Type 240V - 50 Hertz
Body Material Plastic
Category Data Outlet
Tax Class GST-18
Color White
No of Modules 1 Mod
Shutter Availability With Shutter
Write Your Own Review
You're reviewing:ClipsalX Antiviral RJ45 Data Outlet with Shutter
Your Rating

No sellers found for this product.
1) Do I need to buy the cover plate seperately with this? Yes, ths is only switch module. 2) What is the finish of the switch? The finish of the switch is Satin.
Search engine powered by ElasticSuite