
ClipsalX Antiviral RJ45 Data Outlet with Shutter
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
ClipsalX Antiviral RJ45 Data Outlet with Shutter
Description
Clipsal X Antiviral range of switches, featuring vibrant colors and textures. Curated for the style. Patented Smooth Satin Finish - Scratch Resistant, Easy to clean and prevents Light. Safe to Use - High Grade flame retardant polycarbonate material Hassle Free Operation - 'Soft sound' non intrusive switches High Durability - Riveted moving contacts with silver inlay for proper contact
Country of Origin: India
Product Details
Product Name | ClipsalX Antiviral RJ45 Data Outlet with Shutter |
---|---|
Range Name | Clipsal X |
Power Source Type | 240V - 50 Hertz |
Body Material | Plastic |
Category | Data Outlet |
Tax Class | GST-18 |
Color | White |
No of Modules | 1 Mod |
Shutter Availability | With Shutter |