CIRCUIT BREAKER C60H-DC 250VDC 0,5A 1P C

Share
In stock
SKU
A9N61500
Regular Price Price: ₹ 1,784 Special Price Price: ₹ 1,160
35% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

miniature circuit breaker - C60H - 1 pole - 0.5 A - C curve

More Information
Product Name CIRCUIT BREAKER C60H-DC 250VDC 0,5A 1P C
Range Name Acti 9
Tax Class GST-18
Write Your Own Review
You're reviewing:CIRCUIT BREAKER C60H-DC 250VDC 0,5A 1P C
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.