CONTACTOR 25KVAR COIL 220V 50/60HZ
In stock
SKU
LC1DMKM7
Regular Price
₹ 5,550
Special Price
₹ 3,330
40% Off
( Prices are all exclusive of taxes )Capacitor contactor, TeSys D, 25 kVAR at 400 V/50 Hz, coil 220 V AC 50/60 Hz
CHECK DELIVERY TIME & COD AVAILABILITY
TeSys D contactor, 3 poles (3NO), for switching 3-phase capacitor banks up to 25kVAR@400V 50Hz (42kVAR@690V). It provides a 220V 50/60Hz AC coil, 1NO+2NC instantaneous auxiliary contacts, with front mounted early make poles and pre-wired damping resistors for current limitation. For operating rates until 240 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Certified IEC 60947 and compliant with shunt capacitors standard IEC 60831, Green Premium product (RoHS/REACh).
Product Name | CONTACTOR 25KVAR COIL 220V 50/60HZ |
---|---|
Tax Class | GST-18 |
Range Name | TeSys |
Write Your Own Review
No sellers found for this product.