CONTACTOR 25KVAR COIL 220V 50/60HZ

Share
In stock
SKU
LC1DMKM7
Regular Price ₹ 5,550 Special Price ₹ 3,330
40% Off ( Prices are all exclusive of taxes )

Capacitor contactor, TeSys D, 25 kVAR at 400 V/50 Hz, coil 220 V AC 50/60 Hz

CHECK DELIVERY TIME & COD AVAILABILITY

TeSys D contactor, 3 poles (3NO), for switching 3-phase capacitor banks up to 25kVAR@400V 50Hz (42kVAR@690V). It provides a 220V 50/60Hz AC coil, 1NO+2NC instantaneous auxiliary contacts, with front mounted early make poles and pre-wired damping resistors for current limitation. For operating rates until 240 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Certified IEC 60947 and compliant with shunt capacitors standard IEC 60831, Green Premium product (RoHS/REACh).

More Information
Product Name CONTACTOR 25KVAR COIL 220V 50/60HZ
Tax Class GST-18
Range Name TeSys
Coil Voltage 220V AC
Number of Poles 3P
Write Your Own Review
You're reviewing:CONTACTOR 25KVAR COIL 220V 50/60HZ
Your Rating

No sellers found for this product.