COIL 415V 50Hz LC1E06-25 3P

Share
In stock
SKU
LAEX12N5
Regular Price Price: ₹ 2,365 Special Price Price: ₹ 1,088
54% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

EasyPact TVS coil 415 VAC 50 Hz spare part for LC1E25

More Information
Product Name COIL 415V 50Hz LC1E06-25 3P
Tax Class GST-18
Range Name Easypact TVS
Write Your Own Review
You're reviewing:COIL 415V 50Hz LC1E06-25 3P
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.