6A 2_3 Pin SW Skt, DG

Share
In stock
SKU
E8315_6_DG
Regular Price Price: ₹ 1,644 Special Price Price: ₹ 1,019
38% Off ( Prices are all exclusive of taxes )

AvatarOn, switched socket, 3P, 6 A, 250 V, Dark Grey

CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

Schneider Electric AvatarOn switched socket E8315_6_DG is a complete product in color dark grey and with 1 gang. This switch is 2P, 3P. And this device is British BS 546 standard. And its rated current is 6A. Its matching mounting box can be recessed into the surface of the wall with flush type. The device's fixing mode is screw. Besides, the IP rating of this device is IP20. What's more, it well satisfied the standard of BS 546, MS 1577, SS 472. What's more, this device is qualified as a green premium product, with minimal use of hazardous substances. Being made of polycarbonate material, this switched socket is quite reliable and resistant. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

More Information
Product Name 6A 2_3 Pin SW Skt, DG
Range Name AvatarOn
Tax Class GST-18
Write Your Own Review
You're reviewing:6A 2_3 Pin SW Skt, DG
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.