24 V LED GREEN PILOT LIGHT BODY

Share
In stock
SKU
XB4BVB3
Regular Price Price: ₹ 1,421 Special Price Price: ₹ 1,094
23% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

This Harmony XB4 plain lens modular green pilot light is supplied with 24V AC/DC, uses an integral LED. It has a metal bezel. This pilot light, designed to last without maintenance for a bright indication of process and machine operations, is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.

More Information
Product Name 24 V LED GREEN PILOT LIGHT BODY
Range Name Harmony XB4
Tax Class GST-18
Write Your Own Review
You're reviewing:24 V LED GREEN PILOT LIGHT BODY
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.