نتائج ٦٨

رتب حسب arrow-down
Miniature circuit breaker (MCB), Acti9 C120N, 3P, 125A, C curve, 10000A (IEC/EN 60898-1), 10kA (IEC/EN 60947-2)
A9N18369
Miniature circuit breaker (MCB), Acti9 C120H, 3P, 125A, C curve, 15000A (IEC/EN 60898-1), 15kA (IEC/EN 60947-2)
A9N18470
Miniature circuit breaker (MCB), Acti9 iC60L, 3P, 20A, C curve, 15000A (IEC/EN 60898-1), 25kA (IEC/EN 60947-2)
A9F94320
Miniature circuit breaker (MCB), Acti9 iC60H, 1P, 25A, C curve, 10000A (IEC/EN 60898-1), 15kA (IEC/EN 60947-2)
A9F87125
Miniature circuit breaker (MCB), Acti9 iC60N, 1P, 10A, C curve, 6000A (IEC/EN 60898-1), 10kA (IEC/EN 60947-2)
A9F77110
Miniature circuit-breaker, Acti9 C120N, 3P, 100 A, C curve, 10000 A (IEC 60898-1), 10 kA (IEC 60947-2)
A9N18367
Miniature circuit-breaker
A9K24363
Miniature circuit-breaker
A9K24340
Miniature circuit-breaker
A9K24332
Miniature circuit-breaker
A9K24325
miniature circuit breaker - iK60N - 3P - 20 A - C curve
A9K24320
Miniature circuit-breaker
A9K24316