Miniature circuit-breaker
SKU :
A9K24340
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
EGP1,707.60
EGP1,229.75
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Miniature circuit-breaker
EGP1,707.60
EGP1,229.75
- Specifications
- Reviews
Overview
| Activity code | HDCFD |
|---|---|
| Device Application | distribution |
| Device Short Name | iK60N |
| Height | 5.500 cm |
| Network Type | AC |
| Product Certifications | SNI |
| Product Name | Acti9 iK60 |
| Product or Component Type | miniature circuit-breaker |
| Range | Acti 9 |
| Standards | EN/IEC 60898-1 |
| Width | 7.500 cm |
| Number of Protected Poles | 3 |
| Curve code | C |
| Poles Description | 3P |
| [in] Rated Current | 40 A at 30 °C |
| Breaking Capacity | 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 |
| Curve Code | C |
| Trip unit technology | thermal-magnetic |
| Suitability For Isolation | yes conforming to EN/IEC 60898-1 |
| Trip Unit Technology | thermal-magnetic |
| [In] rated current | 40 A at 30 °C , 40 A at 30 °C |
| Breaking capacity | 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 , 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 , 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 , 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 , 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 , 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 |
| Suitability for isolation | yes conforming to EN/IEC 60898-1 , yes conforming to EN/IEC 60898-1 |
| Range | Acti9 |
| Standards | EN/IEC 60898-1 |
| Length | 9.500 cm |
| Poles description | 3P |
| Product Hover Image | no_selection |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity code | HDCFD |
|---|---|
| Device Application | distribution |
| Device Short Name | iK60N |
| Height | 5.500 cm |
| Network Type | AC |
| Product Certifications | SNI |
| Product Name | Acti9 iK60 |
| Product or Component Type | miniature circuit-breaker |
| Range | Acti 9 |
| Standards | EN/IEC 60898-1 |
| Width | 7.500 cm |
| Number of Protected Poles | 3 |
| Curve code | C |
| Poles Description | 3P |
| [in] Rated Current | 40 A at 30 °C |
| Breaking Capacity | 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 |
| Curve Code | C |
| Trip unit technology | thermal-magnetic |
| Suitability For Isolation | yes conforming to EN/IEC 60898-1 |
| Trip Unit Technology | thermal-magnetic |
| [In] rated current | 40 A at 30 °C , 40 A at 30 °C |
| Breaking capacity | 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 , 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 , 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 , 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 , 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 , 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 |
| Suitability for isolation | yes conforming to EN/IEC 60898-1 , yes conforming to EN/IEC 60898-1 |
| Range | Acti9 |
| Standards | EN/IEC 60898-1 |
| Length | 9.500 cm |
| Poles description | 3P |
| Product Hover Image | no_selection |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account