
calcActive())">
Miniature circuit breaker (MCB), Acti9 iC60N, 1P, 10A, C curve, 6000A (IEC/EN 60898-1), 10kA (IEC/EN 60947-2)
A9F77110
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9F77110
Miniature circuit breaker (MCB), Acti9 iC60N, 1P, 10A, C curve, 6000A (IEC/EN 60898-1), 10kA (IEC/EN 60947-2)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 iC60N is a low voltage miniature circuit breaker (MCB). It is a 1P circuit breaker with 1 protected pole, 10A rated current and C tripping curve. The rated short circuit breaking capacity goes up to 10kA at 220VAC to 240VAC conforming to EN/IEC 60947-2 standard and 6000A at 230VAC conforming to EN/IEC 60898-1 standard. It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker protects circuits against short circuit and overload current. Its unique VisiTrip indicator reduces intervention time by showing the faulty circuit. Its VisiSafe green strip guarantees the physical opening of the contacts to allow downstream maintenance. Its fast closing mechanism independent of manual operation improves its service life. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ui rated insulation voltage is 500VAC. Its limitation class 3 (according to EN/IEC60898-1) improves downstream circuit protection cost. The product can be clipped on a DIN rail. Its width is 2 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV. The product colour is white (RAL9003). The dimensions are (W) 18mm x (H) 85mm x (D) 78.5mm. The weight is 0.215kg. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -35C to 70C. The storage temperature is -40C to 85C.
Product Details
[in] Rated Current | 10 A |
---|---|
Breaking Capacity | 6000 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1 |
Device Application | distribution |
Device Short Name | IC60N |
Network Type | DC|AC |
Product or Component Type | miniature circuit-breaker |
Range | Acti9 |
Standards | EN 60898-1|IEC 60898-1|IEC 60947-2|EN 60947-2 |
Number of Protected Poles | 1 |
Curve code | C |
Suitability For Isolation | yes conforming to EN 60898-1 |
Trip unit technology | thermal-magnetic |
Utilisation Category | category A conforming to EN 60947-2 |
Poles Description | 1P |
Quality Labels | NF |
Product Hover Image | /a/9/a9f77110.jpg |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review