
calcActive())">
Miniature circuit-breaker, Acti9 C120N, 3P, 100 A, C curve, 10000 A (IEC 60898-1), 10 kA (IEC 60947-2)
A9N18367
EGP5,569.20
EGP3,647.83
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9N18367
Miniature circuit-breaker, Acti9 C120N, 3P, 100 A, C curve, 10000 A (IEC 60898-1), 10 kA (IEC 60947-2)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature circuit-breaker, Acti9 C120N, 3P, 100 A, C curve, 10000 A (IEC 60898-1), 10 kA (IEC 60947-2)
EGP5,569.20
EGP3,647.83
Description
Miniature circuit-breaker, Acti9 C120N, 3P, 100 A, C curve, 10000 A (IEC 60898-1), 10 kA (IEC 60947-2)
Product Details
Activity code | HDCFD |
---|---|
[ue] Rated Operational Voltage | <= 375 V DC |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to EN/IEC 60947-2 |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-85 °C |
Breaking Capacity | 10000 A Icn at 230...400 V AC 50/60 Hz conforming to EN/IEC 60898-1 |
Breaking Capacity Code | N |
Compatibility Code | C120 |
Connection Pitch | 27 mm between phases |
Contact Position Indicator | yes |
Control Type | toggle |
colour | white |
Electrical Durability | 5000 cycles conforming to IEC 60947-2 |
[Ics] rated service breaking capacity | 7500 A 75 % conforming to EN/IEC 60898-1 - 230...400 V AC 50/60 Hz |
Depth | 73 mm |
Device Application | distribution |
Device Short Name | C120N |
Height | 81 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Market Segment | small commercial |
Mechanical Durability | 20000 cycles |
Mounting Mode | clip-on |
Mounting Support | 35 mm symmetrical DIN rail |
Net Weight | 0.615 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Overvoltage Category | IV |
Product Certifications | EAC |
Product Name | C120 |
Product or Component Type | miniature circuit-breaker |
Range | Acti9 |
Standards | EN/IEC 60947-2 |
Tightening Torque | 3.5-3.5 N.m |
Width | 81 mm |
Wire Stripping Length | 15 mm |
9 Mm Pitches | 9 |
Connections - Terminals | tunnel type terminals1-50 mm² rigid |
Earth-leakage Protection | separate block |
Local Signalling | ON/OFF indication |
Number of Protected Poles | 3 |
Operating Altitude | 2000 m |
Curve code | C |
Poles Description | 3P |
[in] Rated Current | 100 A at 30 °C |
Pollution degree | 3 conforming to IEC 60947-2 |
Relative Humidity | 95-95 % at 55-55 °C |
Suitability For Isolation | yes conforming to IEC 60947-2 |
Trip Unit Technology | thermal-magnetic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account