
calcActive())">
Miniature circuit-breaker
A9K24325
EGP1,229.75
EGP 1,229.75
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9K24325
Miniature circuit-breaker
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity code | HDCFD |
---|---|
Device Application | distribution |
Device Short Name | iK60N |
Height | 5.500 cm |
Network Type | AC |
Product Certifications | SNI |
Product Name | Acti9 iK60 |
Product or Component Type | miniature circuit-breaker |
Range | Acti 9 |
Standards | EN/IEC 60898-1 |
Width | 7.500 cm |
Number of Protected Poles | 3 |
Curve code | C |
Poles Description | 3P |
[in] Rated Current | 25 A at 30 °C |
Breaking Capacity | 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 |
Curve Code | C |
Trip unit technology | thermal-magnetic |
Suitability For Isolation | yes conforming to EN/IEC 60898-1 |
Trip Unit Technology | thermal-magnetic |
[In] rated current | 25 A at 30 °C , 25 A at 30 °C |
Breaking capacity | 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 , 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 , 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 , 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 , 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 , 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 |
Suitability for isolation | yes conforming to EN/IEC 60898-1 , yes conforming to EN/IEC 60898-1 |
Range | Acti9 |
Standards | EN/IEC 60898-1 |
Length | 9.500 cm |
Poles description | 3P |