
calcActive())">
miniature circuit breaker - iK60N - 3P - 20 A - C curve
A9K24320
ج.م.1,195.32
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

A9K24320
miniature circuit breaker - iK60N - 3P - 20 A - C curve
تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
miniature circuit breaker - iK60N - 3P - 20 A - C curve
ج.م.1,195.32
الوصف
This Acti9 iK60N product is a low voltage miniature circuit breaker (MCB). It is a 3P circuit breaker with 3 protected poles and 20A In rated current and C tripping curve. The rated short circuit breaking capacity goes up to 6000A at 400VAC conforming to EN/IEC 60898-1 standard and at conforming to standard. This product is compliant with EN/IEC 60898-1 standard. This miniature circuit breaker protects circuit against short circuit and overload current. It has a double clip for dismounting with comb busbar in place. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 400VAC. The Ui rated insulation voltage is 440VAC. The Uimp rated impulse withstand voltage is 4kV. The operating frequency is 50Hz or 60Hz. It can be mounted on DIN rail for modular installation. Its width is 6 pitches of 9mm. The product colour is white (RAL9003). The dimensions are (W) 54mm x (H) 85mm x (D) 78.5mm. The weight is 300g. It has an IP20 degree of protection. It becomes IP40 once in modular enclosure according to IEC/EN 60529 standard. The operating temperature is -25°C to 60°C. The storage temperature is -40°C to 85°C.
Product Details
Activity code | HDCFD |
---|---|
Device Application | distribution |
Device Short Name | iK60N |
الارتفاع | 5.500 cm |
Network Type | AC |
Product Certifications | SNI |
اسم المنتج | Acti9 iK60 |
Product or Component Type | miniature circuit-breaker |
Range | Acti 9 |
Standards | EN/IEC 60898-1 |
العرض | 7.500 cm |
Number of Protected Poles | 3 |
Curve code | C |
Poles Description | 3P |
[in] Rated Current | 20 A at 30 °C |
Breaking Capacity | 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 |
Curve Code | C |
Trip unit technology | thermal-magnetic |
Suitability For Isolation | yes conforming to EN/IEC 60898-1 |
Trip Unit Technology | thermal-magnetic |
[In] rated current | 20 A at 30 °C , 20 A at 30 °C |
Breaking capacity | 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 , 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 , 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 , 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 , 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 , 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 |
Suitability for isolation | yes conforming to EN/IEC 60898-1 , yes conforming to EN/IEC 60898-1 |
Range | Acti9 |
Standards | EN/IEC 60898-1 |
Length | 9.500 cm |
Poles description | 3P |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك