MCCB

نتائج ١١٣

رتب حسب arrow-down
Miniature circuit breaker (MCB), Acti9 C120H, 3P, 125A, C curve, 15000A (IEC/EN 60898-1), 15kA (IEC/EN 60947-2)
A9N18470
Circuit breaker, ComPacT NSX250B, 25kA/415VAC, 4 poles, MicroLogic 2.2 trip unit 160A
C25B42D160
Easypact CVS - CVS630F TM500D circuit breaker - 3P/3d
LV563305
communication terminal block, NSX cord, ComPact NSX, 3 m length
LV434202
circuit breaker ComPact NSX630H, 70 kA at 415 VAC, MicroLogic 1.3 M trip unit 500 A, 3 poles 3d
LV432950
extended rotary handle, ComPact NSX 400/630, black handle, shaft length 209 to 600 mm, IP55
LV432598
direct rotary handle, ComPact NSX 400/630, black handle, IP40
LV432597
standard motor mechanism module MT250, ComPact NSX250, 220/240 VAC 50/60 Hz, 208/277 VAC 60 Hz
LV431541
circuit breaker ComPact NSX100H, 70 kA at 415 VAC, MA trip unit 12.5 A, 3 poles 3d
LV429763
circuit breaker ComPact NSX100H, 70 kA at 415 VAC, MA trip unit 25 A, 3 poles 3d
LV429762
keylock adapter for motor mechanism locking, ComPact NSX 100/160/250, Ronis keylock included
LV429449
standard motor mechanism module MT100/160, ComPact NSX100/160, 220/240 VAC 50/60 Hz, 208/277 VAC 60 Hz
LV429434
mechanical interlocking with rotary handles, ComPact NSX 100/160/250, for 2 fixed or plug-in devices
LV429369
mechanical interlocking with toggles, ComPact NSX 100/160/250, for 2 fixed or plug-in devices
LV429354
direct rotary handle, ComPact NSX 100/160/250, red handle on yellow front, IP40
LV429339
direct rotary handle, ComPact NSX 100/160/250, black handle, IP40
LV429337
standard MN undervoltage release, ComPact NSXm, rated voltage 220/240 VAC 50 Hz, 208/240 VAC 60Hz
LV426804
circuit breaker Easypact EZC100N - TMD - 25 A - 3 poles 3d
EZC100N3025
circuit breaker Easypact EZC100N - TMD - 20 A - 3 poles 3d
EZC100N3020
circuit breaker Easypact EZC100N - TMD - 15 A - 3 poles 3d
EZC100N3015
circuit breaker Easypact EZC100H - TMD - 30 A - 3 poles 3d
EZC100H3030
circuit breaker Easypact EZC100F - TMD - 25 A - 3 poles 3d
EZC100F3025
circuit breaker Easypact EZC100F - TMD - 15 A - 3 poles 3d
EZC100F3015
Circuit breaker
C63N42D630
Circuit breaker, ComPacT NSX630H, 70kA/415VAC, 4 poles, MicroLogic 2.3 trip unit 630A
C63H42D630
Circuit breaker, ComPacT NSX630F, 36kA/415VAC, 4 poles, MicroLogic 2.3 trip unit 630A
C63F42D630