Communication terminal block, NSX cord, ComPact NSX, 3 m length

LV434202
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

NSX cord is an ULP wiring accessory that connects Compact NSX devices to ULP devices. ULP devices are FDM121 display, IFM and IFE communication modules, or I/O module. NSX cord is compatible with PowerPact multistandard products. NSX cord is equipped with one RJ45 connector for the connection to ULP devices. NSX cord is connected on the Compact NSX BSCM module for both communication and 24VDC power supply. The length is 3 m.

Product Details

Activity PPACB
Device Short Name cord L = 3 m
Length 3 m
Location of Connection inside
Mounting Mode by clips
Product or Component Type terminal block connector
Range ComPact
Range Compatibility ComPact NSX DC
Connector Type 1 RJ45
Localisation on Device internal
[ue] Rated Operational Voltage <= 480 V

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Communication terminal block, NSX cord, ComPact NSX, 3 m length
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.