![Mechanical interlocking with toggles, ComPact NSX 100/160/250, for 2 fixed or plug-in devices main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/v/lv429354_1.jpg)
Mechanical interlocking with toggles, ComPact NSX 100/160/250, for 2 fixed or plug-in devices
Description
It is a mechanical interlocking system for two Compact NSX 100/160/250 devices with toggles. The authorized positions are one device OFF (closed) and the other ON (opened), or the two devices OFF (closed). The system is locked using one or two padlocks (shackle diameter from 5mm to 8mm). Two identical interlocking systems can be used to interlock three devices installed side by side.
Product Details
Activity | PPCCB |
---|---|
Accessory / Separate Part Category | interlocking accessory |
Control Type | toggle |
Mounting Mode | fixed |
Product or Component Type | mechanical interlock |
Range | ComPact |
Range Compatibility | ComPact NSX100 |
Source Changeover Interlock | mechanical interlocking |