
calcActive())">
Mechanical interlocking with rotary handles, ComPact NSX 100/160/250, for 2 fixed or plug-in devices
LV429369
EGP10,850.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV429369
Mechanical interlocking with rotary handles, ComPact NSX 100/160/250, for 2 fixed or plug-in devices
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Mechanical interlocking with rotary handles, ComPact NSX 100/160/250, for 2 fixed or plug-in devices
EGP10,850.40
Description
It is a mechanical interlocking system for two Compact NSX 100/160/250 devices with rotary handles. The authorized positions are one device OFF (closed) and the other ON (opened), or the two devices OFF (closed). The system is locked using one or two padlocks (shackle diameter from 5mm to 8mm).
Product Details
Accessory / Separate Part Category | interlocking accessory |
---|---|
Control Type | rotary handle |
Mounting Mode | fixed |
Product or Component Type | mechanical interlock |
Range | ComPact |
Range Compatibility | ComPact NSX100 |
Source Changeover Interlock | mechanical interlocking |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review