C63N42D630

Circuit breaker, ComPacT NSX630N, 50kA/415VAC, 4 poles, MicroLogic 2.3 trip unit 630A

1/1
C63N42D630

Circuit breaker, ComPacT NSX630N, 50kA/415VAC, 4 poles, MicroLogic 2.3 trip unit 630A

SKU
C63N42D630
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Circuit breaker, ComPacT NSX630N, 50kA/415VAC, 4 poles, MicroLogic 2.3 trip unit 630A

Description

This ComPacT NSX630N is a complete 4P 4d fixed circuit breaker designed to optimize space and breaking capacity. It is an optimal choice for all standard and specific applications. The breaking capacity (Icu) is 50kA rms at 415VAC 50/60Hz. The operational voltage is 690VAC 50/60Hz. This product embeds an electronic MicroLogic 2.3 trip unit, with 630A rating. MicroLogic 2.3 trip unit provides adjustable long time and short time protections, and a fixed instantaneous protection. This 4 poles version (185mm x 255mm x 110mm) comes with a variety of optional functions and accessories. It is compliant with international standards (IEC 60947), CCC, EAC and marine specifications. ComPacT NSX630N is part of Schneider Electric EcoStruxure Power architecture.

Product details

  • Activity
    PPCCB
  • [ics] Rated Service Breaking Capacity
    85 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
  • [ui] Rated Insulation Voltage
    800 V AC 50/60 Hz
  • [uimp] Rated Impulse Withstand Voltage
    8 kV
  • Ambient Air Temperature for Operation
    -25-70 °C
  • Ambient Air Temperature for Storage
    -50-85 °C
  • Breaking Capacity Code
    N 50 kA 415 V AC
  • Compatibility Code
    NSX630
  • Connection Pitch
    45 mm
  • Control Type
    toggle
  • Depth
    110 mm
  • Device Application
    distribution
  • Device Short Name
    NSX630N
  • Electrical Durability
    8000 cycles at 440 V In/2
  • Height
    255 mm
  • Ik Degree of Protection
    IK07 conforming to IEC 62262
  • Ip Degree of Protection
    IP40 conforming to IEC 60529
  • Long Time Delay Adjustment Type
    fixed
  • Mechanical Durability
    15000 cycles
  • Mounting Mode
    fixed
  • Mounting Support
    backplate
  • Net Weight
    8.13 kg
  • Network Frequency
    50/60 Hz
  • Network Type
    AC
  • Number of Slots
    6 slot(s)
  • Overvoltage Category
    class II
  • Product Certifications
    CCC
  • Product Name
    ComPacT NSX new generation
  • Product or Component Type
    circuit breaker
  • Protection Type
    L : for overload protection (long time)
  • Range
    ComPacT new generation
  • Standards
    EN/IEC 60947
  • Width
    185 mm
  • [tr] Long-time Delay Adjustment Range
    400-400 s at 1.5 x Ir
  • Instantaneous Pick-up Adjustment Range
    6900 A
  • Instantaneous Pick-up Adjustment Type Ii
    fixed
  • Long Time Pick-up Adjustment Range
    250...630 A
  • Long Time Pick-up Adjustment Type Ir
    adjustable 9 settings
  • [isd] Short-time Pick-up Adjustment Range
    1.5...10 x Ir
  • Downside Connection
    front
  • Earth-leakage Protection
    without
  • Electrical Shock Protection Class
    class II
  • Local Signalling
    flashing LED (green) for ready to operate
  • Mounting Position
    horizontal and vertical
  • Neutral Position
    left
  • Neutral Protection Setting
    0.5 x Ir (3D + N/2)
  • Operating Altitude
    0...2000 m without derating
  • Power Dissipation Per Pole
    39.69 W
  • Short-time Delay Adjustment Type
    fixed
  • Short-time Pick-up Adjustment Type Isd
    adjustable 9 settings
  • Upside Connection
    front
  • Poles Description
    4P
  • [in] Rated Current
    630 A at 40 °C
  • [ue] Rated Operational Voltage
    690 V AC 50/60 Hz
  • Breaking Capacity
    85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
  • Pollution Degree
    3 conforming to IEC 60664-1
  • Protected Poles Description
    4D
  • Relative Humidity
    0-95 %
  • Suitability For Isolation
    yes conforming to EN/IEC 60947-2
  • Thermal Memory
    20 minutes before and after tripping
  • Trip Unit Name
    Micrologic 2.3
  • Trip Unit Protection Functions
    LSoI
  • Trip Unit Rating
    630-630 A at 40 °C
  • Trip Unit Technology
    electronic
  • Utilisation Category
    category A
  • Zone Selective Interlocking Zsi
    without
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Circuit breaker, ComPacT NSX630N, 50kA/415VAC, 4 poles, MicroLogic 2.3 trip unit 630A
Your Rating

* Required Field