
calcActive())">
Vivace - 1 x 2.1A USB Charger - White
KB31USB_WE
AEDÂ 170.77
AEDÂ 130.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB31USB_WE
Vivace - 1 x 2.1A USB Charger - White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Vivace - 1 x 2.1A USB Charger - White
AEDÂ 170.77
AEDÂ 130.00
Product Details
Rated current | 16 AX at 250 V AC 50 Hz |
---|---|
Part Number | KB31USB_WE |
Activity | HDCWD |
Weight | 78.0 g |
Package1 Length*Width*Height | 8.6 cm x 3.5 cm x 8.6 cm |
[ue] Rated Operational Voltage | 100/240 V AC 50/60 Hz |
ambient air temperature for storage | -5-60 °C |
Clamping Connection Capacity | 2.5 mm² for stranded cable(s), 2.5 mm² for flexible cable(s), 2.5 mm² for rigid cable(s), 1.5 mm² for stranded cable(s), 1.5 mm² for flexible cable(s), 1.5 mm² for rigid cable(s) |
Colour | white |
Colour | White |
Condition of Use | room temperature |
Depth | 37.1 mm |
device application | power supply |
device mounting | flush |
Device Presentation | complete product |
Embedding Depth | 27.3 mm |
environmental characteristic | liquid soap, alcohol |
fixing mode | screw |
Height | 87 mm |
Integrated Connection Type | 1 USB port 5 V DC, maximum load current: 2.1 A |
IP degree of protection | IP20 |
Material | PC (polycarbonate): surround, PC (polycarbonate): grid plate, PA (polyamide) 6: housing, silicone rubber: cover |
net weight | 0.0712 kg |
Number of Modules | 1 module 46 x 36.7 x 21.7 mm |
Number of Terminals | 2 |
Output Current | 2.1 A |
output voltage | 5 V DC, 2.1 A |
product certifications | CCC, IEC |
product compatibility | HTC, Samsung, HW, Apple, XiaoMi, power bank, major smart phone and tablet |
product or component type | USB charger |
Quantity per set | 1 |
Range | Vivace |
range of product | Vivace |
relative humidity | 10-90 % |
sale per indivisible quantity | 1 |
shape of screw head | cross |
Socket Number | 2 |
Surface Finish | glossy |
Surface Treatment | untreated |
Type of Packing | plastic bag |
width | 87 mm |
Wire Stripping Length | 6 mm |
Main colour tint | white |
Nominal output power | 10.5 W |
Type of USB power supply | USB type A + A |
standards | IEC 62368-1:2018 |
environmental characteristic | liquid soap, alcohol |
product compatibility | HTC, Samsung, HW, Apple, XiaoMi, power bank, major smart phone and tablet |
connections - terminals | screw terminal |
Range Compatibility | Vivace |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account