Vivace 16A International Socket with 2.1A USB, White
SKU :
KB42616USB_WE

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 212.05
AEDÂ 162.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
2Gang WALL Plate for Keystone Data jack, Aluminium silver
Vivace 16A International Socket with 2.1A USB, White
AEDÂ 212.05
AEDÂ 162.00
- Specifications
- Documents
- Reviews
Overview
Rated current | 16 A |
---|---|
Part Number | KB42616USB_WE |
Activity | HDCWD |
ambient air temperature for storage | -5-60 °C |
Clamping Connection Capacity | 2 x 4 mm² for solid or flexible cable(s) |
Colour | white |
Connector Type | socket outlet |
Depth | 38.9 mm |
device mounting | flush |
Device Presentation | mechanism |
Electrical Connection | 3 screw terminal 2 x AWG 6 |
Embedding Depth | 30.5 mm |
fixing center | 60.3 mm |
fixing mode | by screws M4 x 25 mm |
Height | 86 mm |
Input Power | 13.5 W |
Integrated Connection Type | 2 USB type A 5 V DC, maximum load current: 2.1 A |
IP degree of protection | IP20 |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base cover, nylon + GF: shutter, brass: contact plate, steel coated with zinc chromate: spring, nickel steel: terminal screw |
mounting support | mounting box |
net weight | 0.13 kg |
Number of Power Socket Outlets | 1 x 2P + E with shutter, universal, 1 x 2P + E with shutter, China, 1 x 2P with shutters, Schuko, 1 x 2P with shutters, universal |
operating altitude | <= 2000 m |
Outlet Poles Configuration | 2P + E with shutter |
Power Consumption in w | 0.075 W |
product or component type | USB charger + socket-outlet |
Protection Type | USB port: over temperature protection with PWM IC circuit (battery charging), over voltage protection against surges, overcurrent protection |
Quantity per set | 1 |
Range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
sale per indivisible quantity | 1 |
Screwdriver Shape | Phillips combined |
shape of screw head | panhead |
Socket Additional Information | shuttered |
Socket Number | 1 |
Surface Finish | glossy |
Surface Treatment | untreated |
Type of Packing | bag |
width | 86 mm |
Wire Stripping Length | 10-12 mm |
Main colour tint | white |
Outlet standard deviation | universal |
Type of USB power supply | USB type A |
ambient air temperature for operation | 0-40 °C |
standards | IEC 60950-1, IEC 62368-1, IEC 61558-2-16 |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Rated current | 16 A |
---|---|
Part Number | KB42616USB_WE |
Activity | HDCWD |
ambient air temperature for storage | -5-60 °C |
Clamping Connection Capacity | 2 x 4 mm² for solid or flexible cable(s) |
Colour | white |
Connector Type | socket outlet |
Depth | 38.9 mm |
device mounting | flush |
Device Presentation | mechanism |
Electrical Connection | 3 screw terminal 2 x AWG 6 |
Embedding Depth | 30.5 mm |
fixing center | 60.3 mm |
fixing mode | by screws M4 x 25 mm |
Height | 86 mm |
Input Power | 13.5 W |
Integrated Connection Type | 2 USB type A 5 V DC, maximum load current: 2.1 A |
IP degree of protection | IP20 |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base cover, nylon + GF: shutter, brass: contact plate, steel coated with zinc chromate: spring, nickel steel: terminal screw |
mounting support | mounting box |
net weight | 0.13 kg |
Number of Power Socket Outlets | 1 x 2P + E with shutter, universal, 1 x 2P + E with shutter, China, 1 x 2P with shutters, Schuko, 1 x 2P with shutters, universal |
operating altitude | <= 2000 m |
Outlet Poles Configuration | 2P + E with shutter |
Power Consumption in w | 0.075 W |
product or component type | USB charger + socket-outlet |
Protection Type | USB port: over temperature protection with PWM IC circuit (battery charging), over voltage protection against surges, overcurrent protection |
Quantity per set | 1 |
Range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
sale per indivisible quantity | 1 |
Screwdriver Shape | Phillips combined |
shape of screw head | panhead |
Socket Additional Information | shuttered |
Socket Number | 1 |
Surface Finish | glossy |
Surface Treatment | untreated |
Type of Packing | bag |
width | 86 mm |
Wire Stripping Length | 10-12 mm |
Main colour tint | white |
Outlet standard deviation | universal |
Type of USB power supply | USB type A |
ambient air temperature for operation | 0-40 °C |
standards | IEC 60950-1, IEC 62368-1, IEC 61558-2-16 |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account