calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
switch disconnector iSW - 4P - 125 A - 415 V
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Weight | 348.0 g |
| [ue] Rated Operational Voltage | 415 V AC 50/60 Hz |
| Range | ACTI9 |
| Product name | ACTI9 ISW |
| Product or component type | SWITCH DISCONNECTOR |
| Device short name | iSW |
| Device application | ISOLATIONCONTROL |
| Poles description | 4P |
| Utilisation category | AC-22A |
| Suitability for isolation | YES |
| [Ie] rated operational current | 125 A AT 415 V AC 50/60 HZ |
| [Ue] rated operational voltage | 415 V AC 50/60 HZ |
| [Icm] rated short-circuit making capacity | 5 KA SWITCH-DISCONNECTOR ALONE |
| [Icw] rated short-time withstand current | 1500 A |
| [Ui] rated insulation voltage | 500 V AC 50/60 HZ |
| [Uimp] rated impulse withstand voltage | 6 KV |
| Control type | TOGGLE |
| Local signalling | ON/OFF INDICATION |
| Contact position indicator | YES |
| Mounting mode | FIXED |
| Mounting support | DIN RAIL |
| Comb busbar and distribution block compatibility | TOP OR BOTTOM: YES |
| 9 mm pitches | 8 |
| Height | 85 MM |
| Width | 72 MM |
| Depth | 73 MM |
| Colour | WHITE |
| Mechanical durability | 20000 CYCLES |
| Electrical durability | 2500 CYCLES |
| Connections - terminals | TUNNEL TYPE TERMINALS (TOP OR BOTTOM) - |
| Wire stripping length | 14 MM |
| tightening torque | 3.5 N.M |
| Standards | BS EN 60947-3EN 60947-3NZS 60947-3IEC 60947-3AS 60947-3 |
| IP degree of protection | IP20 |
| Pollution degree | 3 |
| Tropicalisation | 2 |
| Relative humidity | 95 % AT 55 °C |
| Ambient air temperature for operation | -25…60 °C |
| Ambient air temperature for storage | -40…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.000 CM |
| Package 1 Width | 7.100 CM |
| Package 1 Length | 7.500 CM |
| Package 1 Weight | 334.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 3 |
| Package 2 Height | 8.500 CM |
| Package 2 Width | 10.000 CM |
| Package 2 Length | 22.000 CM |
| Package 2 Weight | 1.055 KG |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 33 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 12.105 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 311 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.3266799792458697 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.09688209236061623 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.033131191531579694 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 307.41333333333336 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 307 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.8412616569359722 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.8 kg CO2 eq. |
| SCIP Number | E5f22bd9-8e0c-4771-b932-618a392a4c8b |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Weight | 348.0 g |
| [ue] Rated Operational Voltage | 415 V AC 50/60 Hz |
| Range | ACTI9 |
| Product name | ACTI9 ISW |
| Product or component type | SWITCH DISCONNECTOR |
| Device short name | iSW |
| Device application | ISOLATIONCONTROL |
| Poles description | 4P |
| Utilisation category | AC-22A |
| Suitability for isolation | YES |
| [Ie] rated operational current | 125 A AT 415 V AC 50/60 HZ |
| [Ue] rated operational voltage | 415 V AC 50/60 HZ |
| [Icm] rated short-circuit making capacity | 5 KA SWITCH-DISCONNECTOR ALONE |
| [Icw] rated short-time withstand current | 1500 A |
| [Ui] rated insulation voltage | 500 V AC 50/60 HZ |
| [Uimp] rated impulse withstand voltage | 6 KV |
| Control type | TOGGLE |
| Local signalling | ON/OFF INDICATION |
| Contact position indicator | YES |
| Mounting mode | FIXED |
| Mounting support | DIN RAIL |
| Comb busbar and distribution block compatibility | TOP OR BOTTOM: YES |
| 9 mm pitches | 8 |
| Height | 85 MM |
| Width | 72 MM |
| Depth | 73 MM |
| Colour | WHITE |
| Mechanical durability | 20000 CYCLES |
| Electrical durability | 2500 CYCLES |
| Connections - terminals | TUNNEL TYPE TERMINALS (TOP OR BOTTOM) - |
| Wire stripping length | 14 MM |
| tightening torque | 3.5 N.M |
| Standards | BS EN 60947-3EN 60947-3NZS 60947-3IEC 60947-3AS 60947-3 |
| IP degree of protection | IP20 |
| Pollution degree | 3 |
| Tropicalisation | 2 |
| Relative humidity | 95 % AT 55 °C |
| Ambient air temperature for operation | -25…60 °C |
| Ambient air temperature for storage | -40…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.000 CM |
| Package 1 Width | 7.100 CM |
| Package 1 Length | 7.500 CM |
| Package 1 Weight | 334.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 3 |
| Package 2 Height | 8.500 CM |
| Package 2 Width | 10.000 CM |
| Package 2 Length | 22.000 CM |
| Package 2 Weight | 1.055 KG |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 33 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 12.105 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 311 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.3266799792458697 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.09688209236061623 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.033131191531579694 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 307.41333333333336 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 307 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.8412616569359722 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.8 kg CO2 eq. |
| SCIP Number | E5f22bd9-8e0c-4771-b932-618a392a4c8b |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |