calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Front or side-mounted control
- 2. Prevents the door from opening when the device is in the ON position (can be deactivated)
- 3. Can be padlocked when the device is in the open position.
- 4. Compatible with Acti9 devices such as iC60, iID, iC40, iSW-NA, Reflex iC60, RCA, ARA, and iSW
Rotary handle - for iC60 - black handle
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Range of product | IIDISW 40...125ISW-NAIC60 |
| Product or component type | ROTARY HANDLE |
| Accessory / separate part type | CONTROL ACCESSORIES |
| Handle colour | BLACK |
| Rotary handle mounting style | EXTENDED |
| Mounting mode | DRAWOUTFIXED |
| Rotary handle padlocking | LOCKABLE IN O POSITION3 PADLOCKS MAXPADLOCK IN OFF POSITION |
| Rotary handle mounting location | FRONTLATERAL |
| IP degree of protection | IP55 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.500 CM |
| Package 1 Width | 12.300 CM |
| Package 1 Length | 47.500 CM |
| Package 1 Weight | 659.000 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 8.700 KG |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 48 |
| Package 3 Height | 45.000 CM |
| Package 3 Width | 80.000 CM |
| Package 3 Length | 120.000 CM |
| Package 3 Weight | 47.488 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| SCIP Number | 4799aa29-43df-47e5-9ded-ac5e33a3c1da |
| RoHS Eur Status | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Range of product | IIDISW 40...125ISW-NAIC60 |
| Product or component type | ROTARY HANDLE |
| Accessory / separate part type | CONTROL ACCESSORIES |
| Handle colour | BLACK |
| Rotary handle mounting style | EXTENDED |
| Mounting mode | DRAWOUTFIXED |
| Rotary handle padlocking | LOCKABLE IN O POSITION3 PADLOCKS MAXPADLOCK IN OFF POSITION |
| Rotary handle mounting location | FRONTLATERAL |
| IP degree of protection | IP55 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.500 CM |
| Package 1 Width | 12.300 CM |
| Package 1 Length | 47.500 CM |
| Package 1 Weight | 659.000 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 8.700 KG |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 48 |
| Package 3 Height | 45.000 CM |
| Package 3 Width | 80.000 CM |
| Package 3 Length | 120.000 CM |
| Package 3 Weight | 47.488 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| SCIP Number | 4799aa29-43df-47e5-9ded-ac5e33a3c1da |
| RoHS Eur Status | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |