Adapter mechanism for rotary handle iC60
SKU :
A9A27008
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 288.64
AEDÂ 214.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
20A 250V 1 Gang 1 Way Double Pole Switch, White
Adapter mechanism for rotary handle iC60
AEDÂ 288.64
AEDÂ 214.00
- Specifications
- Documents
- Reviews
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9A27008 |
| compatibility code | rotary handle mechanism |
| IP degree of protection | IP55 |
| Market Segment | residential, small commercial |
| mounting mode | fixed, drawout |
| product or component type | rotary handle mechanism |
| range of product | iSW 40...125, iC60, iSW-NA, iID |
| Rotary handle mounting style | extended |
| Rotary handle mounting location | lateral, front |
| Rotary handle padlocking | padlock in OFF position, 3 padlocks max, lockable in O position |
| Accessory / separate part type | control accessories |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9A27008 |
| compatibility code | rotary handle mechanism |
| IP degree of protection | IP55 |
| Market Segment | residential, small commercial |
| mounting mode | fixed, drawout |
| product or component type | rotary handle mechanism |
| range of product | iSW 40...125, iC60, iSW-NA, iID |
| Rotary handle mounting style | extended |
| Rotary handle mounting location | lateral, front |
| Rotary handle padlocking | padlock in OFF position, 3 padlocks max, lockable in O position |
| Accessory / separate part type | control accessories |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account