
No sellers found for this product.
Excl. Tax
Switch disconnector iSW - 2P - 63 A - 415 V
- Description
- Specifications
- Documents
- Reviews
Description
This Acti9 iSW is a modular and reliable switch disconnector. it is a 2P, rated current is 63A, and operating voltage is 415VAC. Electrical endurance goes up to 15000 cycles, and Mechanical endurance goes up to 20000 cycles. The operating temperature is -25°C to +60°C. The storage temperature is -40°C to +85°C. The degree of protection is IP20 and IP40 in an enclosure. It is DIN rail mountable. The width in 9mm pitches is 4. The dimensions are (W) 36mm x (H) 85mm x (D) 73mm. This switch disconnector is used for control and isolation. This product is compliant with EN/IEC 60947-3, NZS 60947-3, AS 60947-3 and BS EN 60947-3.
Overview
Activity | HDCFD |
---|---|
Part Number | A9S66263 |
[icm] Rated Short-circuit Making Capacity | 4.2 kA switch-disconnector alone |
[icw] Rated Short-time Withstand Current | 1260 A |
[Icw] rated short-time withstand current | 1260 A |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz |
[Uimp] rated impulse withstand voltage | 6 kV |
9 Mm Pitches | 4 |
Comb Busbar and Distribution Block Compatibility | top or bottom: YES |
Connection Pitch | 18 mm between phases |
Contact Position Indicator | yes |
suitability for isolation | yes |
Tropicalisation | 2 |
utilisation category | AC-22A |
Weight | 165.0 g |
Package1 Length*Width*Height | 9.0 cm x 3.5 cm x 7.5 cm |
Country of Manufacturing | Belgium |
[Ie] rated operational current | 63 A at 415 V AC 50/60 Hz |
[ue] Rated Operational Voltage | 415 V AC 50/60 Hz |
ambient air temperature for operation | -25-60 °C |
ambient air temperature for storage | -40-85 °C |
colour | white |
compatibility code | iSW |
connections - terminals | tunnel type terminals (top or bottom) - <= 1 x 50 mm² - rigid, tunnel type terminals (top or bottom) - <= 1 x 35 mm² - flexible, tunnel type terminals (top or bottom) - <= 1 x 35 mm² - flexible with ferrule |
control type | toggle |
Depth | 73 mm |
device application | isolation, control |
device short name | iSW |
Electrical Durability | 15000 cycles |
Height | 85 mm |
IP degree of protection | IP20 |
local signalling | ON/OFF indication |
mechanical durability | 20000 cycles |
mounting mode | fixed |
mounting support | DIN rail |
Poles Description | 2P |
pollution degree | 3 |
Product Name | Acti9 iSW |
product or component type | switch disconnector |
Range | Acti9 |
range of product | iSW 40...125 |
relative humidity | 95-95 % at 55-55 °C |
standards | NZS 60947-3, AS 60947-3, IEC 60947-3, BS EN 60947-3, EN 60947-3 |
Tightening Torque | 3.5 N.m |
width | 36 mm |
Wire Stripping Length | 9 mm |
ambient air temperature for operation | -25-60 °C |
standards | NZS 60947-3, AS 60947-3, IEC 60947-3, BS EN 60947-3, EN 60947-3 |
[Ie] rated operational current | 63 A at 415 V AC 50/60 Hz |
local signalling | ON/OFF indication |
[Ui] rated insulation voltage | 500 V AC 50/60 Hz |
tightening torque | 3.5 N.m |
Documents
Reviews
Description
This Acti9 iSW is a modular and reliable switch disconnector. it is a 2P, rated current is 63A, and operating voltage is 415VAC. Electrical endurance goes up to 15000 cycles, and Mechanical endurance goes up to 20000 cycles. The operating temperature is -25°C to +60°C. The storage temperature is -40°C to +85°C. The degree of protection is IP20 and IP40 in an enclosure. It is DIN rail mountable. The width in 9mm pitches is 4. The dimensions are (W) 36mm x (H) 85mm x (D) 73mm. This switch disconnector is used for control and isolation. This product is compliant with EN/IEC 60947-3, NZS 60947-3, AS 60947-3 and BS EN 60947-3.
Overview
Activity | HDCFD |
---|---|
Part Number | A9S66263 |
[icm] Rated Short-circuit Making Capacity | 4.2 kA switch-disconnector alone |
[icw] Rated Short-time Withstand Current | 1260 A |
[Icw] rated short-time withstand current | 1260 A |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz |
[Uimp] rated impulse withstand voltage | 6 kV |
9 Mm Pitches | 4 |
Comb Busbar and Distribution Block Compatibility | top or bottom: YES |
Connection Pitch | 18 mm between phases |
Contact Position Indicator | yes |
suitability for isolation | yes |
Tropicalisation | 2 |
utilisation category | AC-22A |
Weight | 165.0 g |
Package1 Length*Width*Height | 9.0 cm x 3.5 cm x 7.5 cm |
Country of Manufacturing | Belgium |
[Ie] rated operational current | 63 A at 415 V AC 50/60 Hz |
[ue] Rated Operational Voltage | 415 V AC 50/60 Hz |
ambient air temperature for operation | -25-60 °C |
ambient air temperature for storage | -40-85 °C |
colour | white |
compatibility code | iSW |
connections - terminals | tunnel type terminals (top or bottom) - <= 1 x 50 mm² - rigid, tunnel type terminals (top or bottom) - <= 1 x 35 mm² - flexible, tunnel type terminals (top or bottom) - <= 1 x 35 mm² - flexible with ferrule |
control type | toggle |
Depth | 73 mm |
device application | isolation, control |
device short name | iSW |
Electrical Durability | 15000 cycles |
Height | 85 mm |
IP degree of protection | IP20 |
local signalling | ON/OFF indication |
mechanical durability | 20000 cycles |
mounting mode | fixed |
mounting support | DIN rail |
Poles Description | 2P |
pollution degree | 3 |
Product Name | Acti9 iSW |
product or component type | switch disconnector |
Range | Acti9 |
range of product | iSW 40...125 |
relative humidity | 95-95 % at 55-55 °C |
standards | NZS 60947-3, AS 60947-3, IEC 60947-3, BS EN 60947-3, EN 60947-3 |
Tightening Torque | 3.5 N.m |
width | 36 mm |
Wire Stripping Length | 9 mm |
ambient air temperature for operation | -25-60 °C |
standards | NZS 60947-3, AS 60947-3, IEC 60947-3, BS EN 60947-3, EN 60947-3 |
[Ie] rated operational current | 63 A at 415 V AC 50/60 Hz |
local signalling | ON/OFF indication |
[Ui] rated insulation voltage | 500 V AC 50/60 Hz |
tightening torque | 3.5 N.m |