Switch disconnector iSW - 2P - 100 A - 415 V

A9S66291
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 iSW is a modular and reliable switch disconnector. it is a 2P, rated current is 100A, and operating voltage is 415VAC. Electrical endurance goes up to 10000 cycles, and Mechanical endurance goes up to 20000 cycles. The operating temperature is -25°C to +60°C. The storage temperature is -40°C to +85°C. The degree of protection is IP20 and IP40 in an enclosure. It is DIN rail mountable. The width in 9mm pitches is 4. The dimensions are (W) 36mm x (H) 85mm x (D) 73mm. This switch disconnector is used for control and isolation. This product is compliant with EN/IEC 60947-3, NZS 60947-3, AS 60947-3 and BS EN 60947-3.



Product Details

Activity HDCFD
Pincode Group default
Part Number A9S66291
[icm] Rated Short-circuit Making Capacity 5 kA switch-disconnector alone
[icw] Rated Short-time Withstand Current 1500 A
[Icw] rated short-time withstand current 1500 A
[ui] Rated Insulation Voltage 500 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 6 kV
9 Mm Pitches 4
Comb Busbar and Distribution Block Compatibility top or bottom: YES
Connection Pitch 18 mm between phases
Contact Position Indicator yes
suitability for isolation yes
Tropicalisation 2
utilisation category AC-22A
Weight 179.0 g
Package1 Length*Width*Height 9.2 cm x 3.6 cm x 7.85 cm
Country of Manufacturing Belgium
[Ie] rated operational current 100 A at 415 V AC 50/60 Hz
[ue] Rated Operational Voltage 415 V AC 50/60 Hz
ambient air temperature for operation -25-60 °C
ambient air temperature for storage -40-85 °C
colour white
compatibility code iSW
connections - terminals tunnel type terminals (top or bottom) - <= 1 x 50 mm² - rigid, tunnel type terminals (top or bottom) - <= 1 x 35 mm² - flexible, tunnel type terminals (top or bottom) - <= 1 x 35 mm² - flexible with ferrule
control type toggle
depth 73 mm
device application control, isolation
device short name iSW
Electrical Durability 10000 cycles
height 85 mm
IP degree of protection IP20
local signalling ON/OFF indication
mechanical durability 20000 cycles
mounting mode fixed
mounting support DIN rail
Poles Description 2P
pollution degree 3
Product Name Acti9 iSW
product or component type switch disconnector
range Acti9
range of product iSW 40...125
relative humidity 95-95 % at 55-55 °C
standards IEC 60947-3, EN 60947-3, NZS 60947-3, AS 60947-3, BS EN 60947-3
Tightening Torque 3.5 N.m
width 36 mm
Wire Stripping Length 9 mm
ambient air temperature for operation -25-60 °C
standards IEC 60947-3, EN 60947-3, NZS 60947-3, AS 60947-3, BS EN 60947-3
[Ie] rated operational current 100 A at 415 V AC 50/60 Hz
local signalling ON/OFF indication
[Ui] rated insulation voltage 500 V AC 50/60 Hz
tightening torque 3.5 N.m

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Switch disconnector iSW - 2P - 100 A - 415 V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Acti 9 - comb busbar - 1L+N - 18 mm pitch - 24 modules - 100 A
A9XPH224

In stock

Acti 9 - comb busbar - 1L+N - 18 mm pitch - 57 modules - 100 A
A9XPH257

Out of stock

Acti 9 - comb busbar - 1L+N - 18 mm pitch - 12 modules - 100 A
A9XPH212

Out of stock

Acti 9 - Auxiliary contact iOF - 1 C/O - AC/DC
A9A26924

In stock

padlocking device - 18 mm
A9A26970

In stock

Acti 9 - comb busbar - 1L+N with Aux - 18 mm pitch - 57 modules - 100A
A9XAH257

Out of stock

distribution connectors for 3 cables - set of 4
19091

Out of stock

distribution connectors for 3 cables - set of 3
19096

Out of stock