calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Allow feeding comb busbar with a 35mm 2 cables
- 2. Horizontal incomer on each side
- 3. Compatible with Acti9 devices such as iC60, iID, iC40, iSW-NA, Reflex iC60, RCA, ARA, and iSW
Set of 4 connectors 100A monoconnect for 3P+N comb busbar
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Weight | 64.0 g |
| [in] Rated Current | 100 A |
| range of product | ACTI9 |
| Product name | LINERGY FH |
| Product or component type | CONNECTOR |
| Accessory / separate part category | CONNECTION ACCESSORY |
| Poles description | 3P + N |
| Quantity per set | SET OF 4 |
| Comb busbar and distribution block compatibility | MONOCONNECT |
| Standards | EN/IEC 61439-1 |
| [In] rated current | 100 A |
| Colour | WHITE (RAL 9003) |
| Connections - terminals | SCREW CLAMP TERMINALS TOP CONNECTOR35 MM² |
| Tightening torque | 4 N.M |
| Range compatibility | ACTI9 IC60 COMB BUSBARACTI9 IK60 COMB BUSBARACTI9 IDPN COMB BUSBARACTI9 IDPN VIGI COMB BUSBARACTI9 IID COMB BUSBARACTI9 IID K COMB BUSBARACTI9 ISW COMB BUSBARACTI9 ISW-NA COMB BUSBARACTI9 STI COMB BUSBAR |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.000 CM |
| Package 1 Width | 5.000 CM |
| Package 1 Length | 7.000 CM |
| Package 1 Weight | 62.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 100 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 6.617 KG |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 800 |
| Package 3 Height | 45.000 CM |
| Package 3 Width | 80.000 CM |
| Package 3 Length | 120.000 CM |
| Package 3 Weight | 63.936 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| SCIP Number | 41a8b1b0-6424-4682-ac9c-98796ac87431 |
| RoHS Eur Status | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Documents
Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Weight | 64.0 g |
| [in] Rated Current | 100 A |
| range of product | ACTI9 |
| Product name | LINERGY FH |
| Product or component type | CONNECTOR |
| Accessory / separate part category | CONNECTION ACCESSORY |
| Poles description | 3P + N |
| Quantity per set | SET OF 4 |
| Comb busbar and distribution block compatibility | MONOCONNECT |
| Standards | EN/IEC 61439-1 |
| [In] rated current | 100 A |
| Colour | WHITE (RAL 9003) |
| Connections - terminals | SCREW CLAMP TERMINALS TOP CONNECTOR35 MM² |
| Tightening torque | 4 N.M |
| Range compatibility | ACTI9 IC60 COMB BUSBARACTI9 IK60 COMB BUSBARACTI9 IDPN COMB BUSBARACTI9 IDPN VIGI COMB BUSBARACTI9 IID COMB BUSBARACTI9 IID K COMB BUSBARACTI9 ISW COMB BUSBARACTI9 ISW-NA COMB BUSBARACTI9 STI COMB BUSBAR |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.000 CM |
| Package 1 Width | 5.000 CM |
| Package 1 Length | 7.000 CM |
| Package 1 Weight | 62.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 100 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 6.617 KG |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 800 |
| Package 3 Height | 45.000 CM |
| Package 3 Width | 80.000 CM |
| Package 3 Length | 120.000 CM |
| Package 3 Weight | 63.936 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| SCIP Number | 41a8b1b0-6424-4682-ac9c-98796ac87431 |
| RoHS Eur Status | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |