calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Allows the power supply of a group of circuit breakers
- 2. Compatible with the breaking capacity of Schneider Electric circuit breakers
Acti 9 - comb busbar - 1L - 18 mm pitch - 12 modules - 100A
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Weight | 49.0 g |
| [ue] Rated Operational Voltage | 415 V AC |
| Range | ACTI9 |
| Product or component type | COMB BUSBAR |
| Mounting mode | HORIZONTAL |
| Accessory / separate part category | CONNECTION ACCESSORY |
| Lines description | 1L |
| Length in 18 mm modules | 12 |
| Standards | EN/IEC 61439-1 |
| Number of ways | 12 WAYS 1 L |
| Distribution type | L |
| Poles configuration for 1 way | 1 X 1P |
| Connection pitch | 18 MM |
| Connector type | TOOTH |
| Distance between way | 18 MM |
| Marking | L |
| Insulation | INSULATED |
| Device presentation | CUTTABLE |
| [Ie] rated operational current | 100 A AT 40 °C |
| [Ue] rated operational voltage | 415 V AC |
| [Ui] rated insulation voltage | 500 V AC CONFORMING TO IEC 61439-2 |
| Mounting location | TOP OR BOTTOM ON TUNNEL TYPE TERMINALSTOP OR BOTTOM ON DOUBLE TERMINAL |
| 9 mm pitches | 24 |
| Width | 220 MM |
| Colour | WHITE (RAL 9003) |
| Range compatibility | ACTI9 ACTI9 IC60ACTI9 ACTI9 IK60ACTI9 ACTI9 IIDACTI9 ACTI9 IID KACTI9 ACTI9 ISWACTI9 ACTI9 ISW-NAMULTI9 MULTI9 C60 |
| Fire resistance | 960 °C ( 30 S ) CONFORMING TO IEC 60695-2-1 |
| Pollution degree | 3 CONFORMING TO IEC 60947-7-1 |
| IP degree of protection | IP20 WITH END-PIECES AND TOOTH COVERS |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6 CM |
| Package 1 Width | 8.7 CM |
| Package 1 Length | 12.4 CM |
| Package 1 Weight | 49 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 6 CM |
| Package 2 Width | 8.7 CM |
| Package 2 Length | 24.8 CM |
| Package 2 Weight | 554 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 160 |
| Package 3 Height | 30 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 9.38 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.23898971964939067 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.009526177766411754 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0006610374728556459 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.6394924632753035 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.6 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.10310756493147974 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| SCIP Number | 41a8b1b0-6424-4682-ac9c-98796ac87431 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Weight | 49.0 g |
| [ue] Rated Operational Voltage | 415 V AC |
| Range | ACTI9 |
| Product or component type | COMB BUSBAR |
| Mounting mode | HORIZONTAL |
| Accessory / separate part category | CONNECTION ACCESSORY |
| Lines description | 1L |
| Length in 18 mm modules | 12 |
| Standards | EN/IEC 61439-1 |
| Number of ways | 12 WAYS 1 L |
| Distribution type | L |
| Poles configuration for 1 way | 1 X 1P |
| Connection pitch | 18 MM |
| Connector type | TOOTH |
| Distance between way | 18 MM |
| Marking | L |
| Insulation | INSULATED |
| Device presentation | CUTTABLE |
| [Ie] rated operational current | 100 A AT 40 °C |
| [Ue] rated operational voltage | 415 V AC |
| [Ui] rated insulation voltage | 500 V AC CONFORMING TO IEC 61439-2 |
| Mounting location | TOP OR BOTTOM ON TUNNEL TYPE TERMINALSTOP OR BOTTOM ON DOUBLE TERMINAL |
| 9 mm pitches | 24 |
| Width | 220 MM |
| Colour | WHITE (RAL 9003) |
| Range compatibility | ACTI9 ACTI9 IC60ACTI9 ACTI9 IK60ACTI9 ACTI9 IIDACTI9 ACTI9 IID KACTI9 ACTI9 ISWACTI9 ACTI9 ISW-NAMULTI9 MULTI9 C60 |
| Fire resistance | 960 °C ( 30 S ) CONFORMING TO IEC 60695-2-1 |
| Pollution degree | 3 CONFORMING TO IEC 60947-7-1 |
| IP degree of protection | IP20 WITH END-PIECES AND TOOTH COVERS |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6 CM |
| Package 1 Width | 8.7 CM |
| Package 1 Length | 12.4 CM |
| Package 1 Weight | 49 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 6 CM |
| Package 2 Width | 8.7 CM |
| Package 2 Length | 24.8 CM |
| Package 2 Weight | 554 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 160 |
| Package 3 Height | 30 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 9.38 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.23898971964939067 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.009526177766411754 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0006610374728556459 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.6394924632753035 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.6 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.10310756493147974 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| SCIP Number | 41a8b1b0-6424-4682-ac9c-98796ac87431 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |