calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Protection of persons against electric shock by direct contact
- 2. Suitability for isolation according to IEC 61008-1, IEC 61008-2-1 and VDE 0664 standards
- 3. Optimal safety at the system level with conditional short-circuit current 10kA
- 4. Easy to install with unified terminal design and wiring indication
- 5. Open, closed, and tripped on fault indication via the 3-position toggle and front panel indicator
- 6. Compatible with Acti9 captive padlocking device
- 7. Compliant with global RoHS/Reach regulation to protect your family and environment
residual current circuit breaker ID Fi - 4 poles - 125 A - 30mA - class AC
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Earth-leakage Protection Class | type AC |
| Earth-leakage Sensitivity | 30 mA |
| net weight | 420 g |
| Range | ACTI9 |
| Product name | ACTI9 RCCB-ID |
| Product or component type | RESIDUAL CURRENT CIRCUIT BREAKER (RCCB) |
| Device short name | RCCB-ID |
| Poles description | 4P |
| Neutral position | LEFT |
| [In] rated current | 125 A |
| Network type | AC |
| Earth-leakage sensitivity | 30 MA |
| Earth-leakage protection time delay | INSTANTANEOUS |
| Earth-leakage protection class | TYPE AC |
| Rated breaking and making capacity | IM = 1250 A 400 V CONFORMING TO IEC 61008 |
| Rated conditional short-circuit current | INC 10 KA 125 A |
| Device location in system | OUTGOER |
| Network frequency | 50/60 HZ |
| [Ue] rated operational voltage | 400 V AC 50 HZ CONFORMING TO IEC 61008 |
| Residual current tripping technology | ELECTROMECHANICAL |
| [Ui] rated insulation voltage | 440 V AC 50 HZ CONFORMING TO IEC 61008-1 |
| [Uimp] rated impulse withstand voltage | 4 KV CONFORMING TO IEC 61008-1 |
| control type | TOGGLE |
| Mounting mode | FIXED |
| Mounting support | 35 MM SYMMETRICAL DIN RAIL |
| Connection pitch | 18 MM BETWEEN PHASES |
| 9 mm pitches | 8 |
| Height | 86 MM |
| Width | 72 MM |
| Depth | 76 MM |
| Net weight | 420 G |
| Colour | GREY |
| Mechanical durability | 5000 CYCLES |
| Electrical durability | 2000 CYCLES |
| Provision for padlocking | PADLOCKABLE |
| Connections - terminals | TUNNEL TYPE TERMINALS2 CABLE(S) 1.5…16 MM² FLEXIBLETUNNEL TYPE TERMINALS2 CABLE(S) 1.5…16 MM² RIGIDTUNNEL TYPE TERMINALS1 CABLE(S) 1.5…50 MM² RIGIDTUNNEL TYPE TERMINALS1 CABLE(S) 1.5…35 MM² FLEXIBLETUNNEL TYPE TERMINALS1 CABLE(S) 1.5…35 MM² FLEXIBLE WITH FERRULETUNNEL TYPE TERMINALS2 CABLE(S) 1.5…16 MM² FLEXIBLE WITH FERRULE |
| Wire stripping length | 11 MM |
| Tightening torque | 3 N.M |
| Standards | IEC 61008IEC 60947-3IEC 60947-1 |
| IP degree of protection | IP20 CONFORMING TO IEC 60529IP40 (MODULAR ENCLOSURE) CONFORMING TO IEC 60529 |
| Pollution degree | 3 |
| Tropicalisation | 2 CONFORMING TO IEC 61008 |
| Relative humidity | 95 % AT 55 °C |
| Operating altitude | 2000 M |
| Ambient air temperature for operation | -25…40 °C |
| Ambient air temperature for storage | -40…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.5 CM |
| Package 1 Width | 8 CM |
| Package 1 Length | 9 CM |
| Package 1 Weight | 449 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 5.735 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| SCIP Number | A7b24ae6-2312-4e67-b7c9-56fce3e8c723 |
| RoHS Eur Status | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Documents
Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Earth-leakage Protection Class | type AC |
| Earth-leakage Sensitivity | 30 mA |
| net weight | 420 g |
| Range | ACTI9 |
| Product name | ACTI9 RCCB-ID |
| Product or component type | RESIDUAL CURRENT CIRCUIT BREAKER (RCCB) |
| Device short name | RCCB-ID |
| Poles description | 4P |
| Neutral position | LEFT |
| [In] rated current | 125 A |
| Network type | AC |
| Earth-leakage sensitivity | 30 MA |
| Earth-leakage protection time delay | INSTANTANEOUS |
| Earth-leakage protection class | TYPE AC |
| Rated breaking and making capacity | IM = 1250 A 400 V CONFORMING TO IEC 61008 |
| Rated conditional short-circuit current | INC 10 KA 125 A |
| Device location in system | OUTGOER |
| Network frequency | 50/60 HZ |
| [Ue] rated operational voltage | 400 V AC 50 HZ CONFORMING TO IEC 61008 |
| Residual current tripping technology | ELECTROMECHANICAL |
| [Ui] rated insulation voltage | 440 V AC 50 HZ CONFORMING TO IEC 61008-1 |
| [Uimp] rated impulse withstand voltage | 4 KV CONFORMING TO IEC 61008-1 |
| control type | TOGGLE |
| Mounting mode | FIXED |
| Mounting support | 35 MM SYMMETRICAL DIN RAIL |
| Connection pitch | 18 MM BETWEEN PHASES |
| 9 mm pitches | 8 |
| Height | 86 MM |
| Width | 72 MM |
| Depth | 76 MM |
| Net weight | 420 G |
| Colour | GREY |
| Mechanical durability | 5000 CYCLES |
| Electrical durability | 2000 CYCLES |
| Provision for padlocking | PADLOCKABLE |
| Connections - terminals | TUNNEL TYPE TERMINALS2 CABLE(S) 1.5…16 MM² FLEXIBLETUNNEL TYPE TERMINALS2 CABLE(S) 1.5…16 MM² RIGIDTUNNEL TYPE TERMINALS1 CABLE(S) 1.5…50 MM² RIGIDTUNNEL TYPE TERMINALS1 CABLE(S) 1.5…35 MM² FLEXIBLETUNNEL TYPE TERMINALS1 CABLE(S) 1.5…35 MM² FLEXIBLE WITH FERRULETUNNEL TYPE TERMINALS2 CABLE(S) 1.5…16 MM² FLEXIBLE WITH FERRULE |
| Wire stripping length | 11 MM |
| Tightening torque | 3 N.M |
| Standards | IEC 61008IEC 60947-3IEC 60947-1 |
| IP degree of protection | IP20 CONFORMING TO IEC 60529IP40 (MODULAR ENCLOSURE) CONFORMING TO IEC 60529 |
| Pollution degree | 3 |
| Tropicalisation | 2 CONFORMING TO IEC 61008 |
| Relative humidity | 95 % AT 55 °C |
| Operating altitude | 2000 M |
| Ambient air temperature for operation | -25…40 °C |
| Ambient air temperature for storage | -40…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.5 CM |
| Package 1 Width | 8 CM |
| Package 1 Length | 9 CM |
| Package 1 Weight | 449 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 5.735 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| SCIP Number | A7b24ae6-2312-4e67-b7c9-56fce3e8c723 |
| RoHS Eur Status | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |