iCT 25A 2NO 230...240V 50Hz contactor
SKU :
A9C20732
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 86.77
AEDÂ 65.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
20A 250V 1 Gang 1 Way Double Pole Switch, White
iCT 25A 2NO 230...240V 50Hz contactor
AEDÂ 86.77
AEDÂ 65.00
- Specifications
- Documents
- Reviews
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9C20732 |
| [Uc] control circuit voltage | 230...240 V AC 50 Hz |
| [Uimp] rated impulse withstand voltage | 4 kV |
| 9 Mm Pitches | 2 |
| Control Signal Type | maintained |
| hold-in power consumption in VA | 2.7-2.7 VA |
| inrush power in VA | 9.2 VA |
| Noise Level | 30 dB |
| pole contact composition | 2 NO |
| Switching Frequency | 100 switching operations/day |
| Tropicalisation | 2 conforming to IEC 60068-1, 2 |
| ambient air temperature for storage | -40-70 °C |
| colour | white |
| compatibility code | iCT |
| connections - terminals | control circuit: tunnel type terminals2 cable(s) 1.5-1.5 mm² rigid, power circuit: tunnel type terminals1 cable(s) 1-4 mm² flexible, power circuit: tunnel type terminals1 cable(s) 1.5-6 mm² rigid, control circuit: tunnel type terminals1 cable(s) 1.5-2.5 mm² rigid, control circuit: tunnel type terminals2 cable(s) 1.5-2.5 mm² flexible |
| control type | remote control |
| Depth | 68.5 mm |
| device application | motor-heating-lighting |
| device short name | iCT |
| Electrical Durability | 100000 cycles IEC/EN 61095 25 A 50 Hz AC-7A, 30000 cycles IEC/EN 61095 8.5 A 50 Hz AC-7B, 30000 cycles IEC/EN 61095 50 Hz AC-7C, 100000 cycles EN/IEC 60947-4-1 50 Hz AC-1, 30000 cycles EN/IEC 60947-4-1 50 Hz AC-3, 30000 cycles EN/IEC 60947-4-1 50 Hz AC-5a, 30000 cycles EN/IEC 60947-4-1 50 Hz AC-5b |
| heat dissipation | 0.9-0.9 W at 50/60 Hz |
| Height | 81 mm |
| IP degree of protection | IP20 conforming to IEC 60529, IP40 (modular enclosure) conforming to IEC 60529 |
| Market Segment | residential, small commercial |
| mechanical durability | 1000000 cycles |
| mounting mode | clip-on |
| mounting support | 35 mm symmetrical DIN rail |
| network frequency | 50 Hz |
| network type | AC |
| operating altitude | 2000 m |
| Poles Description | 2P |
| pollution degree | 2 |
| product or component type | contactor |
| Range | Acti9 |
| range of product | iCT |
| relative humidity | 95-95 % at 55-55 °C |
| width | 18 mm |
| ambient air temperature for operation | -5-60 °C |
| standards | IEC/EN 61095 |
| [Ie] rated operational current | 25 A AC-7A, 8.5 A AC-7B |
| local signalling | action indicator |
| product compatibility | iACTs, iACTp, iACT 24, iATEt, iACTc |
| Maximum Power | 1.2 W at 250 V AC |
| [Ui] rated insulation voltage | 500 V AC 50 Hz |
| tightening torque | control circuit: 0.8-0.8 N.m, power circuit: 0.8-0.8 N.m |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9C20732 |
| [Uc] control circuit voltage | 230...240 V AC 50 Hz |
| [Uimp] rated impulse withstand voltage | 4 kV |
| 9 Mm Pitches | 2 |
| Control Signal Type | maintained |
| hold-in power consumption in VA | 2.7-2.7 VA |
| inrush power in VA | 9.2 VA |
| Noise Level | 30 dB |
| pole contact composition | 2 NO |
| Switching Frequency | 100 switching operations/day |
| Tropicalisation | 2 conforming to IEC 60068-1, 2 |
| ambient air temperature for storage | -40-70 °C |
| colour | white |
| compatibility code | iCT |
| connections - terminals | control circuit: tunnel type terminals2 cable(s) 1.5-1.5 mm² rigid, power circuit: tunnel type terminals1 cable(s) 1-4 mm² flexible, power circuit: tunnel type terminals1 cable(s) 1.5-6 mm² rigid, control circuit: tunnel type terminals1 cable(s) 1.5-2.5 mm² rigid, control circuit: tunnel type terminals2 cable(s) 1.5-2.5 mm² flexible |
| control type | remote control |
| Depth | 68.5 mm |
| device application | motor-heating-lighting |
| device short name | iCT |
| Electrical Durability | 100000 cycles IEC/EN 61095 25 A 50 Hz AC-7A, 30000 cycles IEC/EN 61095 8.5 A 50 Hz AC-7B, 30000 cycles IEC/EN 61095 50 Hz AC-7C, 100000 cycles EN/IEC 60947-4-1 50 Hz AC-1, 30000 cycles EN/IEC 60947-4-1 50 Hz AC-3, 30000 cycles EN/IEC 60947-4-1 50 Hz AC-5a, 30000 cycles EN/IEC 60947-4-1 50 Hz AC-5b |
| heat dissipation | 0.9-0.9 W at 50/60 Hz |
| Height | 81 mm |
| IP degree of protection | IP20 conforming to IEC 60529, IP40 (modular enclosure) conforming to IEC 60529 |
| Market Segment | residential, small commercial |
| mechanical durability | 1000000 cycles |
| mounting mode | clip-on |
| mounting support | 35 mm symmetrical DIN rail |
| network frequency | 50 Hz |
| network type | AC |
| operating altitude | 2000 m |
| Poles Description | 2P |
| pollution degree | 2 |
| product or component type | contactor |
| Range | Acti9 |
| range of product | iCT |
| relative humidity | 95-95 % at 55-55 °C |
| width | 18 mm |
| ambient air temperature for operation | -5-60 °C |
| standards | IEC/EN 61095 |
| [Ie] rated operational current | 25 A AC-7A, 8.5 A AC-7B |
| local signalling | action indicator |
| product compatibility | iACTs, iACTp, iACT 24, iATEt, iACTc |
| Maximum Power | 1.2 W at 250 V AC |
| [Ui] rated insulation voltage | 500 V AC 50 Hz |
| tightening torque | control circuit: 0.8-0.8 N.m, power circuit: 0.8-0.8 N.m |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account