calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Consistent with the entire Acti9 offer and with all types of lighting
- 2. Compliant with EN 669-2-2 and EN 669-1 standards
- 3. A simple clip-on system for flexible auxiliaries combination and improved robustness
- 4. Closing of the impulse relay pole(s) is triggered by an impulse on the coil
- 5. Disconnection of remote control by selector switch for maintenance operation
- 6. Direct and priority manual control by O-l toggle on front face
- 7. Can be controlled by an unlimited number of pushbuttons
impulse relay iTL - 1P - 1NO - 16A - coil 110 VDC - 230...240 VAC 50/60Hz
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Weight | 103.0 g |
| [in] Rated Current | 16 A |
| [ue] Rated Operational Voltage | 250 V AC 50/60 Hz |
| range of product | ACTI9 |
| Product name | ACTI9 ITL |
| Product or component type | IMPULSE RELAY |
| Device short name | iTL |
| Device application | STANDARD |
| Poles | 1P |
| Pole contact composition | 1 NO |
| [In] rated current | 16 A |
| Network type | AC |
| [Uc] control circuit voltage | 230...240 V AC 50/60 HZ110 V DC |
| Network frequency | 50/60 HZ |
| [Ue] rated operational voltage | 250 V AC 50/60 HZ |
| Control type | REMOTE AND MANUAL CONTROLCOIL DECONNECTION |
| Control signal type | IMPULSE |
| Switching frequency | 100 SWITCHING OPERATIONS/DAY5 SWITCHING OPERATIONS/MINUTE |
| Impulse duration | 50 MS...1 S |
| Remote control type | ILLUMINATED PUSH-BUTTON 3 MA |
| Local signalling | ON/OFF INDICATION |
| Mounting mode | FIXED |
| Mounting support | DIN RAIL |
| 9 mm pitches | 2 |
| Height | 84 MM |
| Width | 18 MM |
| Depth | 60 MM |
| Electrical durability | AC-21: 200000 CYCLESAC-22: 100000 CYCLES |
| Connections - terminals | CONTROL CIRCUIT: TUNNEL TYPE TERMINALS 1 CABLE(S) 0.5…4 MM² RIGIDCONTROL CIRCUIT: TUNNEL TYPE TERMINALS 1 CABLE(S) 0.5…4 MM² RIGID WITH CABLE ENDCONTROL CIRCUIT: TUNNEL TYPE TERMINALS 1 CABLE(S) 1…4 MM² FLEXIBLECONTROL CIRCUIT: TUNNEL TYPE TERMINALS 1 CABLE(S) 1…4 MM² FLEXIBLE WITH FERRULEPOWER CIRCUIT: TUNNEL TYPE TERMINALS 1 CABLE(S) 1.5…4 MM² RIGIDPOWER CIRCUIT: TUNNEL TYPE TERMINALS 1 CABLE(S) 1.5…4 MM² RIGID WITH CABLE ENDPOWER CIRCUIT: TUNNEL TYPE TERMINALS 1 CABLE(S) 1.5…4 MM² FLEXIBLEPOWER CIRCUIT: TUNNEL TYPE TERMINALS 1 CABLE(S) 1.5…4 MM² FLEXIBLE WITH FERRULE |
| Wire stripping length | 11 MM |
| Tightening torque | 1 N.M |
| Range compatibility | Acti9 iATEtActi9 iATL4Acti9 iATLcActi9 iATLc+sActi9 iATLmActi9 iATLsActi9 iATLzActi9 iETL iTL 16Acti9 iATLc+cActi9 iATL24 |
| Standards | EN 669-2-2EN 669-1 |
| Product certifications | GOST |
| Quality labels | NFVDEIMQCEBECKEMA |
| Noise level | 60 DB |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 (ON OPENING)IP40 CONFORMING TO IEC 60529 (IN ENCLOSURE) |
| Pollution degree | 3 |
| Tropicalisation | 2 |
| Relative humidity | 95 % AT 55 °C |
| Ambient air temperature for operation | -20…50 °C |
| Ambient air temperature for storage | -40…70 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.5 CM |
| Package 1 Width | 17 CM |
| Package 1 Length | 8.5 CM |
| Package 1 Weight | 104 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 8.7 CM |
| Package 2 Width | 9.4 CM |
| Package 2 Length | 22.3 CM |
| Package 2 Weight | 1.302 KG |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 144 |
| Package 3 Height | 30 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 16.015 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Silicone-free | No |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 6 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.587423769 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.6 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.014245311 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.005323473 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 5.3857 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 5 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.274692412 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | 429095ee-388a-4184-bea4-16f87e374975 |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Weight | 103.0 g |
| [in] Rated Current | 16 A |
| [ue] Rated Operational Voltage | 250 V AC 50/60 Hz |
| range of product | ACTI9 |
| Product name | ACTI9 ITL |
| Product or component type | IMPULSE RELAY |
| Device short name | iTL |
| Device application | STANDARD |
| Poles | 1P |
| Pole contact composition | 1 NO |
| [In] rated current | 16 A |
| Network type | AC |
| [Uc] control circuit voltage | 230...240 V AC 50/60 HZ110 V DC |
| Network frequency | 50/60 HZ |
| [Ue] rated operational voltage | 250 V AC 50/60 HZ |
| Control type | REMOTE AND MANUAL CONTROLCOIL DECONNECTION |
| Control signal type | IMPULSE |
| Switching frequency | 100 SWITCHING OPERATIONS/DAY5 SWITCHING OPERATIONS/MINUTE |
| Impulse duration | 50 MS...1 S |
| Remote control type | ILLUMINATED PUSH-BUTTON 3 MA |
| Local signalling | ON/OFF INDICATION |
| Mounting mode | FIXED |
| Mounting support | DIN RAIL |
| 9 mm pitches | 2 |
| Height | 84 MM |
| Width | 18 MM |
| Depth | 60 MM |
| Electrical durability | AC-21: 200000 CYCLESAC-22: 100000 CYCLES |
| Connections - terminals | CONTROL CIRCUIT: TUNNEL TYPE TERMINALS 1 CABLE(S) 0.5…4 MM² RIGIDCONTROL CIRCUIT: TUNNEL TYPE TERMINALS 1 CABLE(S) 0.5…4 MM² RIGID WITH CABLE ENDCONTROL CIRCUIT: TUNNEL TYPE TERMINALS 1 CABLE(S) 1…4 MM² FLEXIBLECONTROL CIRCUIT: TUNNEL TYPE TERMINALS 1 CABLE(S) 1…4 MM² FLEXIBLE WITH FERRULEPOWER CIRCUIT: TUNNEL TYPE TERMINALS 1 CABLE(S) 1.5…4 MM² RIGIDPOWER CIRCUIT: TUNNEL TYPE TERMINALS 1 CABLE(S) 1.5…4 MM² RIGID WITH CABLE ENDPOWER CIRCUIT: TUNNEL TYPE TERMINALS 1 CABLE(S) 1.5…4 MM² FLEXIBLEPOWER CIRCUIT: TUNNEL TYPE TERMINALS 1 CABLE(S) 1.5…4 MM² FLEXIBLE WITH FERRULE |
| Wire stripping length | 11 MM |
| Tightening torque | 1 N.M |
| Range compatibility | Acti9 iATEtActi9 iATL4Acti9 iATLcActi9 iATLc+sActi9 iATLmActi9 iATLsActi9 iATLzActi9 iETL iTL 16Acti9 iATLc+cActi9 iATL24 |
| Standards | EN 669-2-2EN 669-1 |
| Product certifications | GOST |
| Quality labels | NFVDEIMQCEBECKEMA |
| Noise level | 60 DB |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 (ON OPENING)IP40 CONFORMING TO IEC 60529 (IN ENCLOSURE) |
| Pollution degree | 3 |
| Tropicalisation | 2 |
| Relative humidity | 95 % AT 55 °C |
| Ambient air temperature for operation | -20…50 °C |
| Ambient air temperature for storage | -40…70 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.5 CM |
| Package 1 Width | 17 CM |
| Package 1 Length | 8.5 CM |
| Package 1 Weight | 104 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 8.7 CM |
| Package 2 Width | 9.4 CM |
| Package 2 Length | 22.3 CM |
| Package 2 Weight | 1.302 KG |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 144 |
| Package 3 Height | 30 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 16.015 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Silicone-free | No |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 6 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.587423769 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.6 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.014245311 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.005323473 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 5.3857 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 5 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.274692412 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | 429095ee-388a-4184-bea4-16f87e374975 |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |