Schneider Electric iETL16A extension for impulse relay 1NO, A9C32816
SKU :
A9C32816

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 49.08
AEDÂ 37.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
20A 250V 1 Gang 1 Way Double Pole Switch, White
Schneider Electric iETL16A extension for impulse relay 1NO, A9C32816
AEDÂ 49.08
AEDÂ 37.00
- Specifications
- Documents
- Reviews
Overview
Activity | HDCFD |
---|---|
Part Number | A9C32816 |
[Uc] control circuit voltage | 230...240 V AC 50/60 Hz, 110 V DC |
9 Mm Pitches | 2 |
Control Signal Type | impulse |
Impulse Duration | 50 ms |
Noise Level | 60 dB |
pole contact composition | 1 C/O + 1 NO |
Remote Control Type | illuminated push-button 3 mA |
Switching Frequency | 5 switching operations/minute |
Tropicalisation | 2 conforming to IEC 60068-1 |
ambient air temperature for storage | -40-70 °C |
colour | white |
compatibility code | iETL iTL 16 |
connections - terminals | tunnel type terminals - <= 6 mm² |
control type | toggle, remote control |
Depth | 84 mm |
device short name | iETL iTL 16 |
Electrical Durability | AC-21: 200000 cycles, AC-22: 100000 cycles |
Height | 60 mm |
IP degree of protection | IP20 conforming to IEC 60529 |
Market Segment | small commercial, residential |
mounting mode | fixed, on right side of TL |
mounting support | 35 mm symmetrical DIN rail |
network frequency | 50/60 Hz |
network type | AC |
Poles Description | 2P |
pollution degree | 3 |
product certifications | GOST |
product or component type | extension for impulse relay |
Quality Labels | NF, VDE, CEBEC, KEMA, IMQ |
Range | Acti9 |
Range Compatibility | Acti 9 (Acti9 iTL) iTL, Acti 9 (Acti9 iTL) iTLi |
range of product | iTL |
relative humidity | 95-95 % at 55-55 °C |
width | 18 mm |
Auxiliary connection terminal | tunnel type terminalscontrol circuit in 0.5-6 mm² |
Supply inrush power | 19 VA |
ambient air temperature for operation | -20-50 °C |
standards | EN 669-1, EN 669-2-2 |
local signalling | ON/OFF indication |
product compatibility | iTL 16A |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Activity | HDCFD |
---|---|
Part Number | A9C32816 |
[Uc] control circuit voltage | 230...240 V AC 50/60 Hz, 110 V DC |
9 Mm Pitches | 2 |
Control Signal Type | impulse |
Impulse Duration | 50 ms |
Noise Level | 60 dB |
pole contact composition | 1 C/O + 1 NO |
Remote Control Type | illuminated push-button 3 mA |
Switching Frequency | 5 switching operations/minute |
Tropicalisation | 2 conforming to IEC 60068-1 |
ambient air temperature for storage | -40-70 °C |
colour | white |
compatibility code | iETL iTL 16 |
connections - terminals | tunnel type terminals - <= 6 mm² |
control type | toggle, remote control |
Depth | 84 mm |
device short name | iETL iTL 16 |
Electrical Durability | AC-21: 200000 cycles, AC-22: 100000 cycles |
Height | 60 mm |
IP degree of protection | IP20 conforming to IEC 60529 |
Market Segment | small commercial, residential |
mounting mode | fixed, on right side of TL |
mounting support | 35 mm symmetrical DIN rail |
network frequency | 50/60 Hz |
network type | AC |
Poles Description | 2P |
pollution degree | 3 |
product certifications | GOST |
product or component type | extension for impulse relay |
Quality Labels | NF, VDE, CEBEC, KEMA, IMQ |
Range | Acti9 |
Range Compatibility | Acti 9 (Acti9 iTL) iTL, Acti 9 (Acti9 iTL) iTLi |
range of product | iTL |
relative humidity | 95-95 % at 55-55 °C |
width | 18 mm |
Auxiliary connection terminal | tunnel type terminalscontrol circuit in 0.5-6 mm² |
Supply inrush power | 19 VA |
ambient air temperature for operation | -20-50 °C |
standards | EN 669-1, EN 669-2-2 |
local signalling | ON/OFF indication |
product compatibility | iTL 16A |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account