Schneider Electric MODULE TM3-BUS TRANSMITTER, TM3XTRA1
SKU :
TM3XTRA1

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 899.78
AEDÂ 831.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Unika interlocked socket - 63 A - 3P + N + E - 380...415 V AC - IP65 - panel
Schneider Electric MODULE TM3-BUS TRANSMITTER, TM3XTRA1
AEDÂ 899.78
AEDÂ 831.00
Loading...
0 ? 'true' : 'false'"
@click.prevent="showDropDown = !showDropDown;"
placeholder="Type seller name or choose from the list"
title="">
- Specifications
- Documents
- Reviews
Overview
Activity | IDMST |
---|---|
Activity | IDMST |
Resistance to electrostatic discharge | 8 kV in air conforming to EN/IEC 61000-4-2, 6 kV on contact conforming to EN/IEC 61000-4-2 |
Part Number | TM3XTRA1 |
ambient air temperature for storage | -40-70 °C |
current consumption | 100 mA at 5 V DC via bus connector at state on, 30 mA at 5 V DC via bus connector at state off |
Depth | 73.3 mm |
Height | 90 mm |
IP degree of protection | IP20 with protective cover in place |
marking | CE |
mounting support | top hat type TH35-15 rail conforming to IEC 60715, top hat type TH35-7.5 rail conforming to IEC 60715, plate or panel with fixing kit |
net weight | 0.065 kg |
operating altitude | 0...2000 m |
pollution degree | 2 |
product certifications | Merchant Navy, C-Tick, GOST, CSA HazLoc, CE, UKCA, RCM, EAC, cULus |
product or component type | remote transmitter module |
range of product | Modicon TM3 |
relative humidity | 5-95 % without condensation |
shock resistance | 15 gn for 11 ms |
width | 23.65 mm |
Resistance to electromagnetic fields | 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3, 3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3, 1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3 |
Electromagnetic emission | radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30-230 MHz conforming to EN/IEC 55011, radiated emissions - test level: 47 dBμV/m QP class A ( 10 m) at 230-1000 MHz conforming to EN/IEC 55011 |
Resistance to conducted disturbances | 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6, 3 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL) |
Maximum power dissipation in W | 0.6 W |
Cable distance between devices | 0.5-5 mm extension cable with 2 RJ45 conductor between receiver and transmitter |
vibration resistance | 3.5 mm at 5-8.4 Hz on DIN rail, 3 gn at 8.4-150 Hz on DIN rail, 3.5 mm at 5-8.4 Hz on panel, 3 gn at 8.4-150 Hz on panel |
ambient air temperature for operation | -10-55 °C (horizontal installation), -10-50 °C (vertical installation) |
standards | Class I Division 2 Groups A/B/C/D CSA C22.2 No 213, Class I Division 2 Groups A/B/C UL 1604, CSA C22.2 No 142, IEC 61131-2, UL 508 |
local signalling | 1 LED (green) for power supply, 1 LED (green) for link status |
Electrical Connection | RJ45 connector for connecting the bus receiver, screw connector terminal for connecting the functional ground |
Storage Altitude | 0-3000 m |
Range Compatibility | Modicon M241, Modicon M251, Modicon M221, Modicon M262 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Activity | IDMST |
---|---|
Activity | IDMST |
Resistance to electrostatic discharge | 8 kV in air conforming to EN/IEC 61000-4-2, 6 kV on contact conforming to EN/IEC 61000-4-2 |
Part Number | TM3XTRA1 |
ambient air temperature for storage | -40-70 °C |
current consumption | 100 mA at 5 V DC via bus connector at state on, 30 mA at 5 V DC via bus connector at state off |
Depth | 73.3 mm |
Height | 90 mm |
IP degree of protection | IP20 with protective cover in place |
marking | CE |
mounting support | top hat type TH35-15 rail conforming to IEC 60715, top hat type TH35-7.5 rail conforming to IEC 60715, plate or panel with fixing kit |
net weight | 0.065 kg |
operating altitude | 0...2000 m |
pollution degree | 2 |
product certifications | Merchant Navy, C-Tick, GOST, CSA HazLoc, CE, UKCA, RCM, EAC, cULus |
product or component type | remote transmitter module |
range of product | Modicon TM3 |
relative humidity | 5-95 % without condensation |
shock resistance | 15 gn for 11 ms |
width | 23.65 mm |
Resistance to electromagnetic fields | 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3, 3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3, 1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3 |
Electromagnetic emission | radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30-230 MHz conforming to EN/IEC 55011, radiated emissions - test level: 47 dBμV/m QP class A ( 10 m) at 230-1000 MHz conforming to EN/IEC 55011 |
Resistance to conducted disturbances | 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6, 3 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL) |
Maximum power dissipation in W | 0.6 W |
Cable distance between devices | 0.5-5 mm extension cable with 2 RJ45 conductor between receiver and transmitter |
vibration resistance | 3.5 mm at 5-8.4 Hz on DIN rail, 3 gn at 8.4-150 Hz on DIN rail, 3.5 mm at 5-8.4 Hz on panel, 3 gn at 8.4-150 Hz on panel |
ambient air temperature for operation | -10-55 °C (horizontal installation), -10-50 °C (vertical installation) |
standards | Class I Division 2 Groups A/B/C/D CSA C22.2 No 213, Class I Division 2 Groups A/B/C UL 1604, CSA C22.2 No 142, IEC 61131-2, UL 508 |
local signalling | 1 LED (green) for power supply, 1 LED (green) for link status |
Electrical Connection | RJ45 connector for connecting the bus receiver, screw connector terminal for connecting the functional ground |
Storage Altitude | 0-3000 m |
Range Compatibility | Modicon M241, Modicon M251, Modicon M221, Modicon M262 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account