controller M221 16 IO relay Ethernet
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
controller M221 16 IO relay Ethernet
Excl. Tax
Excl. Tax
Product Details
Activity | IDMST |
---|---|
Resistance to electrostatic discharge | 8 kV in air conforming to EN/IEC 61000-4-2, 4 kV on contact conforming to EN/IEC 61000-4-2 |
Pincode Group | default |
Part Number | TM221CE16R |
ambient air temperature for storage | -25-70 °C |
depth | 70 mm |
supply voltage limits | 85-264 V |
width | 95 mm |
Discrete output current | 2:00 AM |
Supply | (serial)serial link supply: 5 V, <200 mA |
Data backed up | 256 kB built-in flash memory for backup of application and data |
Data storage equipment | 2 GB SD card (optional) |
Reset time | 1 s |
Clock drift | <= 30 s/month at 25-25 °C |
Immunity to microbreaks | 10 ms |
Discrete input current | 7 mA for discrete input, 5 mA for fast input |
Voltage state 1 guaranteed | >= 15 V for input |
Discrete input voltage | 24 V |
Backup time | 1 year at 25 °C (by interruption of power supply) |
Voltage state 0 guaranteed | <= 5 V for input |
Discrete input number | 9 , discrete input conforming to IEC 61131-2 Type 1 |
Resistance to electromagnetic fields | 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3, 3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3, 1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3 |
Surge withstand | 2 kV power lines (AC) common mode conforming to EN/IEC 61000-4-5, 2 kV relay output common mode conforming to EN/IEC 61000-4-5, 1 kV I/O common mode conforming to EN/IEC 61000-4-5, 1 kV shielded cable common mode conforming to EN/IEC 61000-4-5, 0.5 kV power lines (DC) differential mode conforming to EN/IEC 61000-4-5, 1 kV power lines (AC) differential mode conforming to EN/IEC 61000-4-5, 1 kV relay output differential mode conforming to EN/IEC 61000-4-5, 0.5 kV power lines (DC) common mode conforming to EN/IEC 61000-4-5 |
Resistance to fast transients | 2 kV (power lines) conforming to EN/IEC 61000-4-4, 2 kV (relay output) conforming to EN/IEC 61000-4-4, 1 kV (I/O) conforming to EN/IEC 61000-4-4, 1 kV (Ethernet line) conforming to EN/IEC 61000-4-4, 1 kV (serial link) conforming to EN/IEC 61000-4-4 |
Electromagnetic emission | conducted emissions - test level: 79 dBμV/m QP/66 dBμV/m AV ( power lines (AC)) at 0.15-0.5 MHz conforming to EN/IEC 55011, conducted emissions - test level: 73 dBμV/m QP/60 dBμV/m AV ( power lines (AC)) at 0.5-300 MHz conforming to EN/IEC 55011, conducted emissions - test level: 120...69 dBµV/m QP ( power lines) at 10-150 kHz conforming to EN/IEC 55011, conducted emissions - test level: 63 dBμV/m QP ( power lines) at 1.5-30 MHz conforming to EN/IEC 55011, radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30-230 MHz conforming to EN/IEC 55011, conducted emissions - test level: 79...63 dBμV/m QP ( power lines) at 150-1500 kHz conforming to EN/IEC 55011, radiated emissions - test level: 47 dBμV/m QP class A ( 10 m) at 200-1000 MHz conforming to EN/IEC 55011 |
Analogue input resolution | 10 bits |
Analogue input number | 2 at 0...10 V |
Permitted overload on inputs | +/- 30 V DC for 5 min (maximum) for analog input, +/- 13 V DC (permanent) for analog input |
Discrete output type | relay normally open |
LSB value | 10 mV |
Conversion time | 1 ms per channel + 1 controller cycle time for analogue input analog input |
Discrete output number | 7 relay |
Sensor power supply | 24-24 V DC at 250 mA supplied by the controller |
Realtime clock | with |
Discrete input logic | sink or source (positive/negative) |
Discrete input voltage type | DC |
Maximum number of I/O expansion module | 4 for transistor output, 4 for relay output |
Counting input number | 4 fast input (HSC mode) at 100 kHz 32 bits |
Resistance to conducted disturbances | 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6, 3 V 0.1...80 MHz conforming to Marine specification (LR, ABS, DNV, GL), 10 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL) |
Maximum cable distance between devices | shielded cable: <10 m for fast input, unshielded cable: <30 m for output, unshielded cable: <30 m for digital input, unshielded cable: <1 m for analog input |
Maximum current per output common | 6 A at COM 1, 7 A at COM 0 |
Transmission rate | 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 15-15 m for RS485, 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 3-3 m for RS232, 480 Mbit/s for USB |
Discrete I/O number | 16 |
Configurable filtering time | 0 ms for input, 3 ms for input, 12 ms for input |
Discrete output voltage | 5...125 V DC, 5...250 V AC |
Memory capacity | 256 kB for user application and data RAM with 10000 instructions, 256 kB for internal variables RAM |
Execution time for 1 KInstruction | 0.3 ms for event and periodic task |
Absolute accuracy error | +/- 1 % of full scale for analog input |
Resistance to magnetic fields | 30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8 |
Port Ethernet | 10BASE-T/100BASE-TX 1 port with 100 m copper cable |
Maximum power consumption in VA | 49 VA at 100...240 V with max number of I/O expansion module, 33 VA at 100...240 V without I/O expansion module |
Regulation loop | adjustable PID regulator up to 14 simultaneous loops |
Communication service | DHCP client, Ethernet/IP adapter, Modbus TCP server, Modbus TCP slave device, Modbus TCP client |
Exct time for event task | 60 µs response time |
Execution time per instruction | 0.2 µs Boolean |
Maximum size of object areas | 255 %C counters, 512 %KW constant words, 255 %TM timers, 512 %M memory bits, 8000 %MW memory words |
Minimum load | 1 mA at 5 V DC for relay output |
vibration resistance | 3.5 mm at 5-8.4 Hz on symmetrical rail, 3.5 mm at 5-8.4 Hz on panel mounting, 1 gn at 8.4-150 Hz on symmetrical rail, 1 gn at 8.4-150 Hz on panel mounting |
ambient air temperature for operation | -10-55 °C (horizontal installation), -10-35 °C (vertical installation) |
standards | EN/IEC 61010-2-201, EN/IEC 60664-1, EN/IEC 61131-2 |
Storage Altitude | 0-3000 m |
Communication Port Protocol | USB port: USB - SoMachine-Network, non isolated serial link: Modbus master/slave - RTU/ASCII or SoMachine-Network, Ethernet |
Control Signal Type | pulse/direction, A/B, single phase |
Switching Frequency | 20 switching operations/minute with maximum load |
Electrical Durability | 100000 cycles AC-12, 120 V, 240 VA, resistive, 100000 cycles AC-14, cos phi = 0.7 , 240 V, 240 VA, inductive, 300000 cycles AC-14, cos phi = 0.7 , 120 V, 36 VA, inductive, 300000 cycles AC-14, cos phi = 0.7 , 240 V, 72 VA, inductive, 100000 cycles DC-12, 24 V, 48 W, resistive, 300000 cycles DC-12, 24 V, 16 W, resistive, 100000 cycles DC-13, 24 V, 24 W, inductive (L/R = 7 ms), 300000 cycles DC-13, 24 V, 7.2 W, inductive (L/R = 7 ms), 100000 cycles AC-12, 240 V, 480 VA, resistive, 300000 cycles AC-12, 120 V, 80 VA, resistive, 300000 cycles AC-12, 240 V, 160 VA, resistive, 100000 cycles AC-15, cos phi = 0.35 , 120 V, 60 VA, inductive, 100000 cycles AC-15, cos phi = 0.35 , 240 V, 120 VA, inductive, 300000 cycles AC-15, cos phi = 0.35 , 120 V, 18 VA, inductive, 300000 cycles AC-15, cos phi = 0.35 , 240 V, 36 VA, inductive, 100000 cycles AC-14, cos phi = 0.7 , 120 V, 120 VA, inductive |