calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Plastic bezel making it ideal for applications requiring good resistance to chemical agents and/or electrical insulation
- 2. Designed to fit in a standard 22mm cut-out ensuring compatibility with pre-existing machinery
- 3. Wide range of operating temperatures from -25°C to 70°C/-13 to +158 °F
- 4. Wide availability throughout an extensive distribution network
Monolithic selector switch, plastic, black, Ø22, stay put, 2 positions, stay put, 1 NO + 1 NC
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| cap/operator or lens colour | black |
| net weight | 0.026 kg |
| type of operator | stay put |
| contacts type and composition | 1 NO + 1 NC |
| Range of product | HARMONY XB7 |
| Product or component type | SELECTOR SWITCH |
| Device short name | XB7 |
| Mounting diameter | 22 MM |
| Sale per indivisible quantity | 10 |
| Net weight | 0.026 KG |
| IP degree of protection | IP20 (REAR FACE) CONFORMING TO IEC 60529IP65 (FRONT FACE) CONFORMING TO IEC 60529 |
| Shape of signaling unit head | ROUND |
| Type of operator | STAY PUT |
| Operator profile | BLACK STANDARD HANDLE |
| Operator position information | 2 POSITIONS 90° |
| Contacts type and composition | 1 NO + 1 NC |
| Positive opening | WITH CONFORMING TO IEC 60947-5-1 APPENDIX K |
| CAD overall width | 29 MM |
| CAD overall height | 29 MM |
| CAD overall depth | 68.5 MM |
| Terminals description ISO n°1 | (13-14)NO(21-22)NC |
| Device mounting | FIXING HOLE - DIAMETER: 22.5 MM 22.3 +0.4/0 CONFORMING TO IEC 60947-1 |
| Fixing center | >= 30 X 40 MM (SUPPORT PANEL) METAL - THICKNESS: 1…6 MM>= 30 X 40 MM (SUPPORT PANEL) PLASTIC - THICKNESS: 2…6 MM |
| Fixing mode | FIXING NUT: 2…2.4 N.M |
| Contact operation | SLOW-BREAK |
| Mechanical durability | 300000 CYCLES |
| Connections - terminals | SCREW CLAMP TERMINALS, |
| Tightening torque | 0.8…1.2 N.M CONFORMING TO IEC 60947-1 |
| Shape of screw head | CROSS COMPATIBLE WITH JIS NO 1 SCREWDRIVERCROSS COMPATIBLE WITH PHILIPS NO 1 SCREWDRIVERCROSS COMPATIBLE WITH POZIDRIV NO 1 SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 4 MM SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 5.5 MM SCREWDRIVER |
| Short-circuit protection | 4 A CARTRIDGE FUSE TYPE GG CONFORMING TO IEC 60947-5-1 |
| [Ui] rated insulation voltage | 250 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 4 KV CONFORMING TO IEC 60947-1 |
| [Ie] rated operational current | 0.1 A AT 250 V, DC-13, R300 CONFORMING TO IEC 60947-5-10.22 A AT 125 V, DC-13, R300 CONFORMING TO IEC 60947-5-10.3 A AT 240 V, AC-14, D300 CONFORMING TO IEC 60947-5-10.6 A AT 120 V, AC-14, D300 CONFORMING TO IEC 60947-5-1 |
| Electrical durability | 1000000 CYCLES, DC-13, 0.3 A AT 24 V, OPERATING RATE |
| Electrical reliability | Λ < 10EXP(-6) AT 17 V AND 5 MA CONFORMING TO IEC 60947-5-4 |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -25…70 °C |
| Electrical shock protection class | CLASS II CONFORMING TO IEC 61140 |
| Enclosure Type | TYPE 12TYPE 3 |
| Standards | JIS C8201-5-1IEC 60947-1UL 508CSA C22.2 NO 14IEC 60947-5-1JIS C8201-1 |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 50 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2730 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.000 CM |
| Package 1 Width | 3.200 CM |
| Package 1 Length | 3.200 CM |
| Package 1 Weight | 30.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 7.000 CM |
| Package 2 Width | 3.200 CM |
| Package 2 Length | 3.200 CM |
| Package 2 Weight | 307.000 G |
| Unit Type of Package 3 | S01 |
| Number of Units in Package 3 | 100 |
| Package 3 Height | 15.000 CM |
| Package 3 Width | 15.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 3.384 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 0.5 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2812234874 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0039229739 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0001123912 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.085812 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.1 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0860247823 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| RoHS Eur Status | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| cap/operator or lens colour | black |
| net weight | 0.026 kg |
| type of operator | stay put |
| contacts type and composition | 1 NO + 1 NC |
| Range of product | HARMONY XB7 |
| Product or component type | SELECTOR SWITCH |
| Device short name | XB7 |
| Mounting diameter | 22 MM |
| Sale per indivisible quantity | 10 |
| Net weight | 0.026 KG |
| IP degree of protection | IP20 (REAR FACE) CONFORMING TO IEC 60529IP65 (FRONT FACE) CONFORMING TO IEC 60529 |
| Shape of signaling unit head | ROUND |
| Type of operator | STAY PUT |
| Operator profile | BLACK STANDARD HANDLE |
| Operator position information | 2 POSITIONS 90° |
| Contacts type and composition | 1 NO + 1 NC |
| Positive opening | WITH CONFORMING TO IEC 60947-5-1 APPENDIX K |
| CAD overall width | 29 MM |
| CAD overall height | 29 MM |
| CAD overall depth | 68.5 MM |
| Terminals description ISO n°1 | (13-14)NO(21-22)NC |
| Device mounting | FIXING HOLE - DIAMETER: 22.5 MM 22.3 +0.4/0 CONFORMING TO IEC 60947-1 |
| Fixing center | >= 30 X 40 MM (SUPPORT PANEL) METAL - THICKNESS: 1…6 MM>= 30 X 40 MM (SUPPORT PANEL) PLASTIC - THICKNESS: 2…6 MM |
| Fixing mode | FIXING NUT: 2…2.4 N.M |
| Contact operation | SLOW-BREAK |
| Mechanical durability | 300000 CYCLES |
| Connections - terminals | SCREW CLAMP TERMINALS, |
| Tightening torque | 0.8…1.2 N.M CONFORMING TO IEC 60947-1 |
| Shape of screw head | CROSS COMPATIBLE WITH JIS NO 1 SCREWDRIVERCROSS COMPATIBLE WITH PHILIPS NO 1 SCREWDRIVERCROSS COMPATIBLE WITH POZIDRIV NO 1 SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 4 MM SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 5.5 MM SCREWDRIVER |
| Short-circuit protection | 4 A CARTRIDGE FUSE TYPE GG CONFORMING TO IEC 60947-5-1 |
| [Ui] rated insulation voltage | 250 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 4 KV CONFORMING TO IEC 60947-1 |
| [Ie] rated operational current | 0.1 A AT 250 V, DC-13, R300 CONFORMING TO IEC 60947-5-10.22 A AT 125 V, DC-13, R300 CONFORMING TO IEC 60947-5-10.3 A AT 240 V, AC-14, D300 CONFORMING TO IEC 60947-5-10.6 A AT 120 V, AC-14, D300 CONFORMING TO IEC 60947-5-1 |
| Electrical durability | 1000000 CYCLES, DC-13, 0.3 A AT 24 V, OPERATING RATE |
| Electrical reliability | Λ < 10EXP(-6) AT 17 V AND 5 MA CONFORMING TO IEC 60947-5-4 |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -25…70 °C |
| Electrical shock protection class | CLASS II CONFORMING TO IEC 61140 |
| Enclosure Type | TYPE 12TYPE 3 |
| Standards | JIS C8201-5-1IEC 60947-1UL 508CSA C22.2 NO 14IEC 60947-5-1JIS C8201-1 |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 50 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2730 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.000 CM |
| Package 1 Width | 3.200 CM |
| Package 1 Length | 3.200 CM |
| Package 1 Weight | 30.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 7.000 CM |
| Package 2 Width | 3.200 CM |
| Package 2 Length | 3.200 CM |
| Package 2 Weight | 307.000 G |
| Unit Type of Package 3 | S01 |
| Number of Units in Package 3 | 100 |
| Package 3 Height | 15.000 CM |
| Package 3 Width | 15.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 3.384 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 0.5 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2812234874 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0039229739 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0001123912 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.085812 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.1 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0860247823 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| RoHS Eur Status | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |