legend holder 30 x 40 mm with legend 8 x 27 mm unmarked
SKU :
ZBZ32

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 4.04
AEDÂ 3.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
inductive sensor XS9 40x40x15 - PBT - Sn15mm - 24VDC - cable 2m
legend holder 30 x 40 mm with legend 8 x 27 mm unmarked
AEDÂ 4.04
AEDÂ 3.00
- Description
- Specifications
- Documents
- Reviews
Description
Promotional Video
Overview
Activity | IDSIG |
---|---|
Part Number | ZBZ32 |
accessory / separate part category | marking accessory |
accessory / separate part destination | Ø 22 mm control or signalling unit, for standard head |
net weight | 0.002 kg |
product or component type | legend holder |
sale per indivisible quantity | 10 |
Customizable | 0 |
Main colour tint | dark grey |
Legend holder size | 30 x 40 mm |
Device Composition | legend holder |
Material | plastic |
Range Compatibility | Harmony XB5, Harmony XB4 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Promotional Video
Overview
Activity | IDSIG |
---|---|
Part Number | ZBZ32 |
accessory / separate part category | marking accessory |
accessory / separate part destination | Ø 22 mm control or signalling unit, for standard head |
net weight | 0.002 kg |
product or component type | legend holder |
sale per indivisible quantity | 10 |
Customizable | 0 |
Main colour tint | dark grey |
Legend holder size | 30 x 40 mm |
Device Composition | legend holder |
Material | plastic |
Range Compatibility | Harmony XB5, Harmony XB4 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account