calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Quick and easy assembly and disassembly
- 2. Robustness to withstand harsh environments
- 3. Various types of connection: screw clamp, connector, Faston connector or spring terminal
- 4. Excellent mechanical connection with operator head
- 5. A wide choice of contact blocks for general purposes or specific applications (low current, standard)
- 6. Large set of accessories to customize your panels
legend holder 30 x 40 mm with legend 8 x 27 mm unmarked
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| net weight | 0.002 kg |
| Product or component type | LEGEND HOLDER |
| Accessory / separate part category | MARKING ACCESSORY |
| Material | PLASTIC |
| Device composition | BLANK LEGENDLEGEND HOLDER |
| Accessory / separate part destination | Ø 22 MM CONTROL OR SIGNALLING UNITFOR STANDARD HEAD |
| Colour | DARK GREY |
| Range compatibility | HARMONY XB5HARMONY XB4 |
| Legend holder size | 30 X 40 MM |
| Marking | UNMARKED ON 1 BLACK SIDE, 1 RED SIDE BACKGROUND |
| Sale per indivisible quantity | 10 |
| Net weight | 0.002 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 0.300 CM |
| Package 1 Width | 3.000 CM |
| Package 1 Length | 4.000 CM |
| Package 1 Weight | 0.900 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 1.500 CM |
| Package 2 Width | 7.000 CM |
| Package 2 Length | 11.000 CM |
| Package 2 Weight | 12.000 G |
| Unit Type of Package 3 | S02 |
| Number of Units in Package 3 | 1200 |
| Package 3 Height | 15.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 1.755 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 0.1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.04851772347072339 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.005508526866382332 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.00001143469128242425 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.019618573694546445 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| RoHS Eur Status | Compliant |
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| net weight | 0.002 kg |
| Product or component type | LEGEND HOLDER |
| Accessory / separate part category | MARKING ACCESSORY |
| Material | PLASTIC |
| Device composition | BLANK LEGENDLEGEND HOLDER |
| Accessory / separate part destination | Ø 22 MM CONTROL OR SIGNALLING UNITFOR STANDARD HEAD |
| Colour | DARK GREY |
| Range compatibility | HARMONY XB5HARMONY XB4 |
| Legend holder size | 30 X 40 MM |
| Marking | UNMARKED ON 1 BLACK SIDE, 1 RED SIDE BACKGROUND |
| Sale per indivisible quantity | 10 |
| Net weight | 0.002 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 0.300 CM |
| Package 1 Width | 3.000 CM |
| Package 1 Length | 4.000 CM |
| Package 1 Weight | 0.900 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 1.500 CM |
| Package 2 Width | 7.000 CM |
| Package 2 Length | 11.000 CM |
| Package 2 Weight | 12.000 G |
| Unit Type of Package 3 | S02 |
| Number of Units in Package 3 | 1200 |
| Package 3 Height | 15.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 1.755 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 0.1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.04851772347072339 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.005508526866382332 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.00001143469128242425 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.019618573694546445 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| RoHS Eur Status | Compliant |