Monolithic pilot light, plastic, red, Ø22, integral LED, 230…240 V AC
SKU :
XB7EV04MP
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AED 19.17
AED 14.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Harmony XAC, Single contact block, spring return, screw clamp terminal, 2 NC
Monolithic pilot light, plastic, red, Ø22, integral LED, 230…240 V AC
AED 19.17
AED 14.00
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Part Number | XB7EV04MP |
| [Ui] rated insulation voltage | 250 V (pollution degree 3) conforming to EN/IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-1 |
| [Us] rated supply voltage | 230...240 V, 230...240 V AC 50/60 Hz |
| ambient air temperature for storage | -40-70 °C |
| bulb base | integral LED |
| cap/operator or lens colour | red |
| compatibility code | XB7 |
| connections - terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1 |
| current consumption | 16...20 mA |
| Depth | 54 mm |
| device mounting | fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-5-1 |
| device short name | XB7 |
| fixing center | >= 30 x 40 mm (support panel) metal - thickness: 1-6 mm, >= 30 x 40 mm (support panel) plastic - thickness: 2-6 mm |
| fixing mode | fixing nut beneath head: 2-2.4 N.m |
| Height | 29 mm |
| IP degree of protection | IP20 (rear face) conforming to IEC 60529, IP65 (front face) conforming to IEC 60529 |
| light source | LED |
| mounting diameter | 22 mm |
| net weight | 0.02 kg |
| overvoltage category | class II conforming to IEC 60536 |
| product or component type | pilot light |
| protective treatment | TH |
| range of product | Harmony XB7 |
| sale per indivisible quantity | 10 |
| service life | 70000 h at rated voltage and 25 °C |
| shape of screw head | cross compatible with JIS No 1 screwdriver, cross compatible with Philips no 1 screwdriver, cross compatible with pozidriv No 1 screwdriver, slotted compatible with flat Ø 4 mm screwdriver, slotted compatible with flat Ø 5.5 mm screwdriver |
| shape of signaling unit head | round |
| shock resistance | 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| signalling type | steady |
| supply voltage limits | 195-264 V AC |
| Terminals description ISO n°1 | (X1-X2)PL |
| tightening torque | 0.8-1.2 N.m conforming to EN 60947-1 |
| width | 29 mm |
| NEMA degree of protection | NEMA 4 conforming to UL 50 E, NEMA 12 conforming to UL 50 E |
| vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
| electromagnetic compatibility | disturbing field emission class B conforming to EN 55011 |
| ambient air temperature for operation | -25-70 °C |
| standards | EN/IEC 60947-1, CSA C22.2 No 14, UL 508, JIS C8201-5-1, EN/IEC 60947-5-1, JIS C8201-1 |
| Device Presentation | monolithic product |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Part Number | XB7EV04MP |
| [Ui] rated insulation voltage | 250 V (pollution degree 3) conforming to EN/IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-1 |
| [Us] rated supply voltage | 230...240 V, 230...240 V AC 50/60 Hz |
| ambient air temperature for storage | -40-70 °C |
| bulb base | integral LED |
| cap/operator or lens colour | red |
| compatibility code | XB7 |
| connections - terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1 |
| current consumption | 16...20 mA |
| Depth | 54 mm |
| device mounting | fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-5-1 |
| device short name | XB7 |
| fixing center | >= 30 x 40 mm (support panel) metal - thickness: 1-6 mm, >= 30 x 40 mm (support panel) plastic - thickness: 2-6 mm |
| fixing mode | fixing nut beneath head: 2-2.4 N.m |
| Height | 29 mm |
| IP degree of protection | IP20 (rear face) conforming to IEC 60529, IP65 (front face) conforming to IEC 60529 |
| light source | LED |
| mounting diameter | 22 mm |
| net weight | 0.02 kg |
| overvoltage category | class II conforming to IEC 60536 |
| product or component type | pilot light |
| protective treatment | TH |
| range of product | Harmony XB7 |
| sale per indivisible quantity | 10 |
| service life | 70000 h at rated voltage and 25 °C |
| shape of screw head | cross compatible with JIS No 1 screwdriver, cross compatible with Philips no 1 screwdriver, cross compatible with pozidriv No 1 screwdriver, slotted compatible with flat Ø 4 mm screwdriver, slotted compatible with flat Ø 5.5 mm screwdriver |
| shape of signaling unit head | round |
| shock resistance | 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| signalling type | steady |
| supply voltage limits | 195-264 V AC |
| Terminals description ISO n°1 | (X1-X2)PL |
| tightening torque | 0.8-1.2 N.m conforming to EN 60947-1 |
| width | 29 mm |
| NEMA degree of protection | NEMA 4 conforming to UL 50 E, NEMA 12 conforming to UL 50 E |
| vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
| electromagnetic compatibility | disturbing field emission class B conforming to EN 55011 |
| ambient air temperature for operation | -25-70 °C |
| standards | EN/IEC 60947-1, CSA C22.2 No 14, UL 508, JIS C8201-5-1, EN/IEC 60947-5-1, JIS C8201-1 |
| Device Presentation | monolithic product |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account