
Miniature circuit breaker - C60H - 2 poles - 20 A - C curve
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Miniature circuit breaker - C60H - 2 poles - 20 A - C curve
Description
This Acti9 C60H-DC is a low voltage direct current miniature circuit breaker (MCB). It has 2P, rated current 20A and C tripping curve. The rated short circuit breaking capacity goes up to 20kA at 220VDC conforming to GB 14048.2 standard and 20kA at 220VDC conforming to GB 14048.2 standard. This product complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker combines functions of circuit protection against short circuit and overload current, control and isolation. It offers VisiTrip for safety during maintenance and VisiSafe to reduce intervention time. The Acti9 C60H-DC is used in direct current circuit (industrial control and automation, transport, renewable energy). This device is dedicated to industrial control, automations, transport and renewable energy applications. It has an electrical endurance going up to 3000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 500VDC. The Ui rated insulation voltage is 500VDC. The Uimp rated impulse withstand voltage is 6kV. The operating frequency is 50Hz or 60Hz. It is DIN rail mountable. Its width is 4 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV. The product colour is white (RAL9003). The weight is 0.256kg. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -25°C to 70°C. The storage temperature is -40°C to 85°C.
Product Details
Activity | HDCFD |
---|---|
Part Number | A9N61532 |
[ics] Rated Service Breaking Capacity | 15 kA 75 % conforming to EN 60947-2 - 220 V DC, 15 kA 75 % conforming to IEC 60947-2 - 220 V DC, 15 kA 75 % conforming to EN 60947-2 - 250 V DC, 15 kA 75 % conforming to IEC 60947-2 - 250 V DC, 4.5 kA 75 % conforming to EN 60947-2 - 500 V DC, 4.5 kA 75 % conforming to IEC 60947-2 - 500 V DC, 7.5 kA 75 % conforming to EN 60947-2 - 440 V DC, 7.5 kA 75 % conforming to IEC 60947-2 - 440 V DC |
[ui] Rated Insulation Voltage | 500 V DC conforming to IEC 60947-2, 500 V DC conforming to EN 60947-2 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-2, 6 kV conforming to IEC 60947-2 |
9 Mm Pitches | 4 |
Breaking Capacity | 10 kA Icu at 440 V DC conforming to EN 60947-2, 10 kA Icu at 440 V DC conforming to IEC 60947-2, 6 kA Icu at 500 V DC conforming to EN 60947-2, 6 kA Icu at 500 V DC conforming to IEC 60947-2, 20 kA Icu at 220 V DC conforming to GB 14048.2, 20 kA Icu at 220 V DC conforming to IEC 60947-2, 20 kA Icu at 250 V DC conforming to GB 14048.2, 20 kA Icu at 250 V DC conforming to IEC 60947-2 |
breaking capacity | 10 kA Icu at 440 V DC conforming to EN 60947-2, 10 kA Icu at 440 V DC conforming to IEC 60947-2, 6 kA Icu at 500 V DC conforming to EN 60947-2, 6 kA Icu at 500 V DC conforming to IEC 60947-2, 20 kA Icu at 220 V DC conforming to GB 14048.2, 20 kA Icu at 220 V DC conforming to IEC 60947-2, 20 kA Icu at 250 V DC conforming to GB 14048.2, 20 kA Icu at 250 V DC conforming to IEC 60947-2 |
Breaking Capacity Code | H |
Comb Busbar and Distribution Block Compatibility | top or bottom: standard |
Contact Position Indicator | yes |
Curve Code | C |
Earth-leakage Protection | without |
Locking Options Description | in position O |
Number of Protected Poles | 2 |
overvoltage category | IV |
Provision for Padlocking | padlockable |
suitability for isolation | yes conforming to IEC 60947-2, yes conforming to EN 60947-2 |
trip unit technology | thermal-magnetic |
Tropicalisation | 2 conforming to IEC 60068-2 |
utilisation category | category A conforming to EN 60947-2, category A conforming to IEC 60947-2 |
Weight | 230.0 g |
Package1 Length*Width*Height | 8.5 cm x 3.5 cm x 7.5 cm |
Country of Manufacturing | France |
[in] Rated Current | 20 A at 25 °C |
[ue] Rated Operational Voltage | 500 V DC |
ambient air temperature for operation | -25-70 °C |
ambient air temperature for storage | -40-85 °C |
colour | white |
compatibility code | C60H-DC |
control type | toggle |
device application | distribution |
device short name | C60H-DC |
Electrical Durability | 3000 cycles L/R = 2 ms |
local signalling | ON/OFF indication |
Market Segment | small commercial, residential |
mechanical durability | 20000 cycles |
mounting mode | fixed |
mounting support | 35 mm symmetrical DIN rail |
net weight | 0.256 kg |
network frequency | 50/60 Hz |
network type | DC |
operating altitude | 2000 m |
Poles Description | 2P |
pollution degree | 3 conforming to EN 60947-2, 3 conforming to IEC 60947-2 |
product compatibility | C60 auxiliary, C60 accessories |
Product Name | Acti9 C60H-DC |
product or component type | miniature circuit-breaker |
Range | Acti9 |
range of product | C60 |
standards | EN 60947-2, IEC 60947-2 |
Tightening Torque | power circuit: 2.5-2.5 N.m top or bottom |
ambient air temperature for operation | -25-70 °C |
standards | EN 60947-2, IEC 60947-2 |
local signalling | ON/OFF indication |
product compatibility | C60 auxiliary, C60 accessories |
[Ui] rated insulation voltage | 500 V DC conforming to IEC 60947-2, 500 V DC conforming to EN 60947-2 |
tightening torque | power circuit: 2.5-2.5 N.m top or bottom |