MX Shunt Trip MX plus 1 OF 24Vac dc

A9N26948
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 MX+OF shunt trip release is an electric tripping auxiliary with open/close auxiliary contact. It is dedicated to C60, C120, DPN, DPN Vigi, C60H-DC, SW60-DC, C60PV-DC, C60NA-DC, C120NA. This device includes an open/close contact OF to indicate the position of the circuit breaker. Emergency stoppage by normally open pushbutton. It provides a remote indication of the position of the associated device. The product trips the associated device when it is powered on. The width in 9mm pitches is 2. There is a mechanical state indicator light, red on the front face. The Ue rated operational voltage is 24 to 24VDC or 12 to 24VAC. The operating frequency is 50Hz or 60Hz. The Ie rated operational current is 6A under 24VDC, 2A under 48VDC, 1.5A under 60VDC, 1A under 130VDC. The Ie rated operational current is 6A under 24VAC to 240VAC, 3A under 415VAC. The operating temperature is -25°C to + 50°C. The storage temperature is -40°C to + 85°C. This product complies with IEC/EN 60947-5-1 standards.



Product Details

Activity HDCFD
Pincode Group default
Part Number A9N26948
[Uc] control circuit voltage 12...24 V AC 50/60 Hz, 12...24 V DC
9 Mm Pitches 2
Comb Busbar and Distribution Block Compatibility top: YES
Signal Contacts Composition 1 C/O
Tropicalisation 2 conforming to EN/IEC 60947-5-1
Weight 74.0 g
Package1 Length*Width*Height 9.3 cm x 3.0 cm x 8.0 cm
Country of Manufacturing France
ambient air temperature for operation -25-50 °C
ambient air temperature for storage -40-85 °C
colour white
compatibility code MX + OF
connections - terminals clamp terminal - 1 cable(s) 2.5-2.5 mm² - flexible
depth 73.5 mm
device short name MX + OF
height 82.5 mm
local signalling action indicator
Market Segment residential, small commercial
mounting mode fixed
mounting support 35 mm symmetrical DIN rail
net weight 65 g
product certifications ASTA, LCIE, KEMA, ASEFA
product compatibility C40, C120, DT60, DT40, ITG40, C60, iDPN, IDc, DPN Vigi, ID C40
product or component type shunt trip release with OC contact
range Acti9
Range Compatibility Acti 9 (Acti9 iDPN), Acti 9 (Acti9 C120), Acti 9 (Acti9 C40), Acti 9 (Acti9 C60H-DC), Acti 9 (Acti9 C60NA-DC), Acti 9 (Acti9 C60PV-DC), Acti 9 (Acti9 DPN Vigi), Acti 9 (Acti9 DT40), Acti 9 (Acti9 DT60), Acti 9 (Acti9 ID C40), Acti 9 (Acti9 IDc), Acti 9 (Acti9 ITG40), Acti 9 (Acti9 ID), Acti 9 (Acti9 DPN)
range of product C60, Clario, DPN Vigi, Librio, ProDis, C120, DPN, ID
relative humidity 95-95 % at 55-55 °C
standards EN/IEC 60947-5-1
Tightening Torque 1-1 N.m
width 18 mm
Wire Stripping Length 9 mm
ambient air temperature for operation -25-50 °C
standards EN/IEC 60947-5-1
local signalling action indicator
product compatibility C40, C120, DT60, DT40, ITG40, C60, iDPN, IDc, DPN Vigi, ID C40
tightening torque 1-1 N.m

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: MX Shunt Trip MX plus 1 OF 24Vac dc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

C120N - circuit breaker - 4P - 100A - C curve
A9N18374

In stock

C120N - circuit breaker - 3P - 80A - C curve
A9N18365

In stock

C120N - circuit breaker - 4P - 80A - C curve
A9N18372

In stock

C120N - circuit breaker - 1P - 100A - C curve
A9N18358

In stock

C120N - circuit breaker - 2P - 100A - C curve
A9N18362

In stock

C120N - circuit breaker - 2P - 80A - C curve
A9N18361

In stock

C120N - circuit breaker - 3P - 100A - C curve
A9N18367

In stock

C120N - circuit breaker - 1P - 80A - C curve
A9N18357

In stock