calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Acti 9 - Auxiliary contact OC plus 1 SD and OF ac dc
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Weight | 37.0 g |
| [in] Rated Current | 1.5-1.5 A at 60 V DC, 2-2 A at 48 V DC, 6-6 A at 24 V DC, 3-3 A at 380...415 V AC - 50/60 Hz, 6-6 A at 220...240 V AC - 50/60 Hz, 1-1 A at 130 V DC |
| net weight | 30 g |
| range of product | ACTI9 |
| Product or component type | OC CONTACT |
| Device short name | OF |
| Signal contacts composition | 1 C/O |
| [In] rated current | AC-12 3 A AT 380...415 V, AC 50/60 HZAC-12 6 A AT 220...240 V, AC 50/60 HZDC-12 1 A AT 130 V, DCDC-12 1.5 A AT 60 V, DCDC-12 2 A AT 48 V, DCDC-12 6 A AT 24 V, DC |
| [Uc] control circuit voltage | 24...415 V AC 50/60 HZ24...130 V DC |
| 9 mm pitches | 1 |
| Standards | EN/IEC 60947-5-1 |
| Product certifications | ASEFAKEMALCIEASTA |
| Range compatibility | ACTI9 DPN VIGIACTI9 RCCB-ID 125AACTI9 C60H-DCACTI9 C60PV-DCACTI9 C40ACTI9 ID C40ACTI9 C120ACTI9 DT40ACTI9 DT60ACTI9 IDCACTI9 C120NA-DCACTI9 IDPNACTI9 ITG40ACTI9 SW60-DCACTI9 C60NA-DCACTI9 XC60 |
| Mounting mode | FIXED |
| Mounting support | DIN RAIL |
| Comb busbar and distribution block compatibility | TOP: YES |
| Height | 85.3 MM |
| Width | 9 MM |
| Depth | 73.5 MM |
| Net weight | 30 G |
| Colour | WHITE |
| Connections - terminals | SCREW CLAMP TERMINAL (BOTTOM) 2 CABLE(S) 1.5 MM² - FLEXIBLESCREW CLAMP TERMINAL (BOTTOM) 1 CABLE(S) 0.5…2.5 MM² - RIGIDSCREW CLAMP TERMINAL (BOTTOM) 2 CABLE(S) 1.5 MM² - FLEXIBLE WITH FERRULE |
| Wire stripping length | 9 MM |
| Tightening torque | 1 N.M |
| IP degree of protection | IP20 CONFORMING TO EN/IEC 60947-5-1 |
| Pollution degree | 3 CONFORMING TO EN/IEC 60947-5-1 |
| Tropicalisation | 2 CONFORMING TO EN/IEC 60947-5-1 |
| Ambient air temperature for operation | -25…50 °C |
| Ambient air temperature for storage | -40…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.9 CM |
| Package 1 Width | 2.1 CM |
| Package 1 Length | 9.4 CM |
| Package 1 Weight | 37 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 8.7 CM |
| Package 2 Width | 10 CM |
| Package 2 Length | 26.5 CM |
| Package 2 Weight | 501 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 108 |
| Package 3 Height | 30 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 5.088 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| SCIP Number | 28bfb466-f950-4025-8655-16cfe4e6c6f3 |
| EU RoHS Directive | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Weight | 37.0 g |
| [in] Rated Current | 1.5-1.5 A at 60 V DC, 2-2 A at 48 V DC, 6-6 A at 24 V DC, 3-3 A at 380...415 V AC - 50/60 Hz, 6-6 A at 220...240 V AC - 50/60 Hz, 1-1 A at 130 V DC |
| net weight | 30 g |
| range of product | ACTI9 |
| Product or component type | OC CONTACT |
| Device short name | OF |
| Signal contacts composition | 1 C/O |
| [In] rated current | AC-12 3 A AT 380...415 V, AC 50/60 HZAC-12 6 A AT 220...240 V, AC 50/60 HZDC-12 1 A AT 130 V, DCDC-12 1.5 A AT 60 V, DCDC-12 2 A AT 48 V, DCDC-12 6 A AT 24 V, DC |
| [Uc] control circuit voltage | 24...415 V AC 50/60 HZ24...130 V DC |
| 9 mm pitches | 1 |
| Standards | EN/IEC 60947-5-1 |
| Product certifications | ASEFAKEMALCIEASTA |
| Range compatibility | ACTI9 DPN VIGIACTI9 RCCB-ID 125AACTI9 C60H-DCACTI9 C60PV-DCACTI9 C40ACTI9 ID C40ACTI9 C120ACTI9 DT40ACTI9 DT60ACTI9 IDCACTI9 C120NA-DCACTI9 IDPNACTI9 ITG40ACTI9 SW60-DCACTI9 C60NA-DCACTI9 XC60 |
| Mounting mode | FIXED |
| Mounting support | DIN RAIL |
| Comb busbar and distribution block compatibility | TOP: YES |
| Height | 85.3 MM |
| Width | 9 MM |
| Depth | 73.5 MM |
| Net weight | 30 G |
| Colour | WHITE |
| Connections - terminals | SCREW CLAMP TERMINAL (BOTTOM) 2 CABLE(S) 1.5 MM² - FLEXIBLESCREW CLAMP TERMINAL (BOTTOM) 1 CABLE(S) 0.5…2.5 MM² - RIGIDSCREW CLAMP TERMINAL (BOTTOM) 2 CABLE(S) 1.5 MM² - FLEXIBLE WITH FERRULE |
| Wire stripping length | 9 MM |
| Tightening torque | 1 N.M |
| IP degree of protection | IP20 CONFORMING TO EN/IEC 60947-5-1 |
| Pollution degree | 3 CONFORMING TO EN/IEC 60947-5-1 |
| Tropicalisation | 2 CONFORMING TO EN/IEC 60947-5-1 |
| Ambient air temperature for operation | -25…50 °C |
| Ambient air temperature for storage | -40…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.9 CM |
| Package 1 Width | 2.1 CM |
| Package 1 Length | 9.4 CM |
| Package 1 Weight | 37 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 8.7 CM |
| Package 2 Width | 10 CM |
| Package 2 Length | 26.5 CM |
| Package 2 Weight | 501 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 108 |
| Package 3 Height | 30 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 5.088 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| SCIP Number | 28bfb466-f950-4025-8655-16cfe4e6c6f3 |
| EU RoHS Directive | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |