28 results

Sort By arrow-down
contactor iCT - 2 poles - 2 NO - 40 A - 220..240 V AC
A9C20842

In stock

iCT 25A 1NO 230...240V 50Hz contactor
A9C20731

In stock

impulse relay iTL - 1P - 1NO - 16A - coil 12 VDC - 24 VAC 50/60Hz
A9C30111

In stock

auxiliary contact - 1 OC
A9C15914

In stock

impulse relay iTL - 2P - 2 NO - 16A - coil 24 VDC - 48 VAC 50/60Hz
A9C30212

In stock

impulse relay iTL - 1P - 1NO - 32A - coil 110 VDC - 230...240 VAC 50/60Hz
A9C30831

In stock

iCT 63A 2NO+2NC 220...240V 50Hz contactor
A9C20868

In stock

iCT 40A 2NO 220...240V 60Hz MO contact
A9C21642

In stock

iCT 25A 1NO 220...240V 60Hz contactor
A9C20631

In stock

iCT 25A 2NO 220...240V 60Hz contactor
A9C20632

In stock

iCT 25A 2NO 230...240V 50Hz contactor
A9C20732

In stock

iCT 16A 2NO 220V 50Hz contactor
A9C22512

In stock