calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Compatible with all the Acti9 control auxiliaries, for lighting, heating, and ventilation control
- 2. Could be used for control circuits and remote switching small motors such as fans, mixers
- 3. Compliant to IEC 61095 standard
- 4. Mechanical contact position indicator
- 5. Low noise and large circuit labeling area
- 6. Compliant with global RoHS/Reach regulation to protect your family and environment
contactor iCT - 2 poles - 2 NO - 40 A - 220..240 V AC
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Weight | 256.0 g |
| [ue] Rated Operational Voltage | 250 V AC 50 Hz |
| range of product | ACTI9 |
| Product name | ACTI9 ICT |
| Product or component type | CONTACTOR |
| Device short name | iCT |
| Device application | MOTOR-HEATING-LIGHTING |
| Poles | 2P |
| [Ie] rated operational current | 40 A AC-7A15 A AC-7B |
| Pole contact composition | 2 NO |
| Network type | AC |
| Control type | REMOTE CONTROL |
| [Uc] control circuit voltage | 220...240 V AC 50 HZ |
| Network frequency | 50 HZ |
| [Ue] rated operational voltage | 250 V AC 50 HZ |
| Maximum power | 1.6 W AT 250 V AC |
| [Ui] rated insulation voltage | 500 V AC 50/60 HZ |
| [Uimp] rated impulse withstand voltage | 4 KV |
| Control signal type | MAINTAINED |
| Switching frequency | 100 SWITCHING OPERATIONS/DAY |
| Local signalling | ACTION INDICATOR |
| Hold-in power consumption in VA | 4.6 VA |
| inrush power in VA | 34 VA |
| Mounting mode | CLIP-ON |
| Mounting support | 35 MM SYMMETRICAL DIN RAIL |
| 9 mm pitches | 4 |
| Height | 85 MM |
| Width | 36 MM |
| Depth | 60 MM |
| Colour | WHITE |
| Mechanical durability | 1000000 CYCLES |
| Electrical durability | 100000 CYCLES IEC/EN 61095 40 A 50 HZ AC-7A30000 CYCLES IEC/EN 61095 15 A 50 HZ AC-7B30000 CYCLES IEC/EN 61095 50 HZ AC-7C100000 CYCLES EN/IEC 60947-4-1 50 HZ AC-130000 CYCLES EN/IEC 60947-4-1 50 HZ AC-330000 CYCLES EN/IEC 60947-4-1 50 HZ AC-5A30000 CYCLES EN/IEC 60947-4-1 50 HZ AC-5B |
| Connections - terminals | CONTROL CIRCUIT: TUNNEL TYPE TERMINALS2 CABLE(S) 1.5 MM² RIGIDCONTROL CIRCUIT: TUNNEL TYPE TERMINALS1 CABLE(S) 1.5…2.5 MM² RIGIDPOWER CIRCUIT: TUNNEL TYPE TERMINALS1 CABLE(S) 6…16 MM² FLEXIBLEPOWER CIRCUIT: TUNNEL TYPE TERMINALS1 CABLE(S) 6…25 MM² RIGIDCONTROL CIRCUIT: TUNNEL TYPE TERMINALS2 CABLE(S) 1.5…2.5 MM² FLEXIBLE |
| Tightening torque | CONTROL CIRCUIT: 0.8 N.MPOWER CIRCUIT: 3.5 N.M |
| Product compatibility | IACTCIACTSIACTPIATET |
| Compatibility code | ICT |
| Market segment | SMALL COMMERCIALRESIDENTIAL |
| Standards | IEC/EN 61095 |
| Noise level | 30 DB |
| IP degree of protection | IP20 CONFORMING TO IEC 60529IP40 (MODULAR ENCLOSURE) CONFORMING TO IEC 60529 |
| Pollution degree | 2 |
| Tropicalisation | 2 CONFORMING TO EN 60947-4-12 CONFORMING TO EN 610952 CONFORMING TO IEC 1095 |
| Relative humidity | 95 % AT 55 °C |
| Operating altitude | 2000 M |
| Ambient air temperature for operation | -5…60 °C |
| Ambient air temperature for storage | -40…70 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.000 CM |
| Package 1 Width | 11.000 CM |
| Package 1 Length | 12.000 CM |
| Package 1 Weight | 257.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 6 |
| Package 2 Height | 11.500 CM |
| Package 2 Width | 12.500 CM |
| Package 2 Length | 25.000 CM |
| Package 2 Weight | 1.618 KG |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 36 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 10.179 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 274 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.322154005220424 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.03699490311835679 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0008095158271018908 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 272.539587 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 273 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0383390879662832 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| SCIP Number | 429095ee-388a-4184-bea4-16f87e374975 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Documents
Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Weight | 256.0 g |
| [ue] Rated Operational Voltage | 250 V AC 50 Hz |
| range of product | ACTI9 |
| Product name | ACTI9 ICT |
| Product or component type | CONTACTOR |
| Device short name | iCT |
| Device application | MOTOR-HEATING-LIGHTING |
| Poles | 2P |
| [Ie] rated operational current | 40 A AC-7A15 A AC-7B |
| Pole contact composition | 2 NO |
| Network type | AC |
| Control type | REMOTE CONTROL |
| [Uc] control circuit voltage | 220...240 V AC 50 HZ |
| Network frequency | 50 HZ |
| [Ue] rated operational voltage | 250 V AC 50 HZ |
| Maximum power | 1.6 W AT 250 V AC |
| [Ui] rated insulation voltage | 500 V AC 50/60 HZ |
| [Uimp] rated impulse withstand voltage | 4 KV |
| Control signal type | MAINTAINED |
| Switching frequency | 100 SWITCHING OPERATIONS/DAY |
| Local signalling | ACTION INDICATOR |
| Hold-in power consumption in VA | 4.6 VA |
| inrush power in VA | 34 VA |
| Mounting mode | CLIP-ON |
| Mounting support | 35 MM SYMMETRICAL DIN RAIL |
| 9 mm pitches | 4 |
| Height | 85 MM |
| Width | 36 MM |
| Depth | 60 MM |
| Colour | WHITE |
| Mechanical durability | 1000000 CYCLES |
| Electrical durability | 100000 CYCLES IEC/EN 61095 40 A 50 HZ AC-7A30000 CYCLES IEC/EN 61095 15 A 50 HZ AC-7B30000 CYCLES IEC/EN 61095 50 HZ AC-7C100000 CYCLES EN/IEC 60947-4-1 50 HZ AC-130000 CYCLES EN/IEC 60947-4-1 50 HZ AC-330000 CYCLES EN/IEC 60947-4-1 50 HZ AC-5A30000 CYCLES EN/IEC 60947-4-1 50 HZ AC-5B |
| Connections - terminals | CONTROL CIRCUIT: TUNNEL TYPE TERMINALS2 CABLE(S) 1.5 MM² RIGIDCONTROL CIRCUIT: TUNNEL TYPE TERMINALS1 CABLE(S) 1.5…2.5 MM² RIGIDPOWER CIRCUIT: TUNNEL TYPE TERMINALS1 CABLE(S) 6…16 MM² FLEXIBLEPOWER CIRCUIT: TUNNEL TYPE TERMINALS1 CABLE(S) 6…25 MM² RIGIDCONTROL CIRCUIT: TUNNEL TYPE TERMINALS2 CABLE(S) 1.5…2.5 MM² FLEXIBLE |
| Tightening torque | CONTROL CIRCUIT: 0.8 N.MPOWER CIRCUIT: 3.5 N.M |
| Product compatibility | IACTCIACTSIACTPIATET |
| Compatibility code | ICT |
| Market segment | SMALL COMMERCIALRESIDENTIAL |
| Standards | IEC/EN 61095 |
| Noise level | 30 DB |
| IP degree of protection | IP20 CONFORMING TO IEC 60529IP40 (MODULAR ENCLOSURE) CONFORMING TO IEC 60529 |
| Pollution degree | 2 |
| Tropicalisation | 2 CONFORMING TO EN 60947-4-12 CONFORMING TO EN 610952 CONFORMING TO IEC 1095 |
| Relative humidity | 95 % AT 55 °C |
| Operating altitude | 2000 M |
| Ambient air temperature for operation | -5…60 °C |
| Ambient air temperature for storage | -40…70 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.000 CM |
| Package 1 Width | 11.000 CM |
| Package 1 Length | 12.000 CM |
| Package 1 Weight | 257.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 6 |
| Package 2 Height | 11.500 CM |
| Package 2 Width | 12.500 CM |
| Package 2 Length | 25.000 CM |
| Package 2 Weight | 1.618 KG |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 36 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 10.179 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 274 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.322154005220424 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.03699490311835679 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0008095158271018908 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 272.539587 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 273 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0383390879662832 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| SCIP Number | 429095ee-388a-4184-bea4-16f87e374975 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |