calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Suitable with all Acti9 iCT contactors
- 2. DIN rail mountable
- 3. Compliant with EN 60947-5 standard
auxiliary contact - 1 OC
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Range of product | ICT |
| Range | ACTI9 |
| Device short name | iACTs |
| Product or component type | REMOTE INDICATION AUXILIARY |
| Signal contacts composition | 1 NO + 1 NC |
| Signalling circuit voltage | 24 V AC/DC: 10 MA230 V AC: 50/60 HZ 5 A230 V AC: 50/60 HZ 2 A130 V DC: 1 A |
| [Uc] control circuit voltage | 24...240 V AC 50/60 HZ24...130 V DC |
| Range compatibility | ACTI9 ICT |
| [Ui] rated insulation voltage | 440 V |
| [Uimp] rated impulse withstand voltage | 4 KV |
| Mounting mode | FIXED, ON THE RIGHT OF CT |
| Mounting support | 35 MM SYMMETRICAL DIN RAIL |
| 9 mm pitches | 1 |
| Height | 81 MM |
| Width | 9 MM |
| Depth | 68 MM |
| Colour | WHITE |
| Auxiliary connection terminal | TUNNEL TYPE TERMINALS 2 CABLE(S) FLEXIBLE 2.5 MM²TUNNEL TYPE TERMINALS 2 CABLE(S) RIGID 1.5 MM²TUNNEL TYPE TERMINALS 1 CABLE(S) RIGID 1.5…2.5 MM²TUNNEL TYPE TERMINALS 1 CABLE(S) FLEXIBLE 1.5…2.5 MM² |
| Wire stripping length | 9 MM |
| Tightening torque | 0.8 N.M |
| Product compatibility | ICT |
| Market segment | SMALL COMMERCIALRESIDENTIAL |
| Compatibility code | IACTS |
| Standards | EN 60947-5 |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Tropicalisation | 2 |
| Relative humidity | 95 % AT 55 °C |
| Ambient air temperature for operation | -5…50 °C |
| Ambient air temperature for storage | -40…70 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.200 CM |
| Package 1 Width | 7.500 CM |
| Package 1 Length | 8.500 CM |
| Package 1 Weight | 43.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 7.900 CM |
| Package 2 Width | 9.500 CM |
| Package 2 Length | 23.200 CM |
| Package 2 Weight | 493.000 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 120 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 6.360 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| SCIP Number | 429095ee-388a-4184-bea4-16f87e374975 |
| RoHS Eur Status | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Documents
Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Range of product | ICT |
| Range | ACTI9 |
| Device short name | iACTs |
| Product or component type | REMOTE INDICATION AUXILIARY |
| Signal contacts composition | 1 NO + 1 NC |
| Signalling circuit voltage | 24 V AC/DC: 10 MA230 V AC: 50/60 HZ 5 A230 V AC: 50/60 HZ 2 A130 V DC: 1 A |
| [Uc] control circuit voltage | 24...240 V AC 50/60 HZ24...130 V DC |
| Range compatibility | ACTI9 ICT |
| [Ui] rated insulation voltage | 440 V |
| [Uimp] rated impulse withstand voltage | 4 KV |
| Mounting mode | FIXED, ON THE RIGHT OF CT |
| Mounting support | 35 MM SYMMETRICAL DIN RAIL |
| 9 mm pitches | 1 |
| Height | 81 MM |
| Width | 9 MM |
| Depth | 68 MM |
| Colour | WHITE |
| Auxiliary connection terminal | TUNNEL TYPE TERMINALS 2 CABLE(S) FLEXIBLE 2.5 MM²TUNNEL TYPE TERMINALS 2 CABLE(S) RIGID 1.5 MM²TUNNEL TYPE TERMINALS 1 CABLE(S) RIGID 1.5…2.5 MM²TUNNEL TYPE TERMINALS 1 CABLE(S) FLEXIBLE 1.5…2.5 MM² |
| Wire stripping length | 9 MM |
| Tightening torque | 0.8 N.M |
| Product compatibility | ICT |
| Market segment | SMALL COMMERCIALRESIDENTIAL |
| Compatibility code | IACTS |
| Standards | EN 60947-5 |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Tropicalisation | 2 |
| Relative humidity | 95 % AT 55 °C |
| Ambient air temperature for operation | -5…50 °C |
| Ambient air temperature for storage | -40…70 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.200 CM |
| Package 1 Width | 7.500 CM |
| Package 1 Length | 8.500 CM |
| Package 1 Weight | 43.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 7.900 CM |
| Package 2 Width | 9.500 CM |
| Package 2 Length | 23.200 CM |
| Package 2 Weight | 493.000 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 120 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 6.360 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| SCIP Number | 429095ee-388a-4184-bea4-16f87e374975 |
| RoHS Eur Status | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |