iCT 63A 4NO 220...240V 50Hz contactor
SKU :
A9C20864
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 309.93
AEDÂ 230.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
20A 250V 1 Gang 1 Way Double Pole Switch, White
iCT 63A 4NO 220...240V 50Hz contactor
AEDÂ 309.93
AEDÂ 230.00
- Specifications
- Documents
- Reviews
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9C20864 |
| [Uc] control circuit voltage | 220...240 V AC 50 Hz |
| [Uimp] rated impulse withstand voltage | 4 kV |
| 9 Mm Pitches | 6 |
| Control Signal Type | maintained |
| hold-in power consumption in VA | 6.5-6.5 VA |
| inrush power in VA | 53 VA |
| Noise Level | 30 dB |
| pole contact composition | 4 NO |
| Switching Frequency | 100 switching operations/day |
| Tropicalisation | 2 conforming to EN 60947-4-1, 2 conforming to EN 61095, 2 conforming to IEC 1095 |
| ambient air temperature for storage | -40-70 °C |
| colour | white |
| compatibility code | iCT |
| connections - terminals | control circuit: tunnel type terminals2 cable(s) 1.5-1.5 mm² rigid, control circuit: tunnel type terminals1 cable(s) 1.5-2.5 mm² rigid, power circuit: tunnel type terminals1 cable(s) 6-16 mm² flexible, power circuit: tunnel type terminals1 cable(s) 6-25 mm² rigid, control circuit: tunnel type terminals2 cable(s) 1.5-2.5 mm² flexible |
| control type | remote control |
| Depth | 60 mm |
| device application | motor-heating-lighting |
| device short name | iCT |
| Electrical Durability | 100000 cycles IEC/EN 61095 63 A 50 Hz AC-7A, 30000 cycles IEC/EN 61095 20 A 50 Hz AC-7B, 30000 cycles IEC/EN 61095 50 Hz AC-7C, 100000 cycles EN/IEC 60947-4-1 50 Hz AC-1, 30000 cycles EN/IEC 60947-4-1 50 Hz AC-3, 30000 cycles EN/IEC 60947-4-1 50 Hz AC-5a, 30000 cycles EN/IEC 60947-4-1 50 Hz AC-5b |
| heat dissipation | 2.1-2.1 W at 50/60 Hz |
| Height | 85 mm |
| IP degree of protection | IP20 conforming to IEC 60529, IP40 (modular enclosure) conforming to IEC 60529 |
| Market Segment | small commercial, residential |
| mechanical durability | 1000000 cycles |
| mounting mode | clip-on |
| mounting support | 35 mm symmetrical DIN rail |
| network frequency | 50 Hz |
| network type | AC |
| operating altitude | 2000 m |
| Poles Description | 4P |
| pollution degree | 2 |
| product or component type | contactor |
| Range | Acti9 |
| range of product | iCT |
| relative humidity | 95-95 % at 55-55 °C |
| width | 54 mm |
| ambient air temperature for operation | -5-60 °C |
| standards | IEC/EN 61095 |
| [Ie] rated operational current | 63 A AC-7A, 20 A AC-7B |
| local signalling | action indicator |
| product compatibility | iACTs, iATEt, iACTc, iACTp |
| Maximum Power | 2.1 W at 400 V AC |
| [Ui] rated insulation voltage | 500 V AC 50/60 Hz |
| tightening torque | control circuit: 0.8-0.8 N.m, power circuit: 3.5-3.5 N.m |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9C20864 |
| [Uc] control circuit voltage | 220...240 V AC 50 Hz |
| [Uimp] rated impulse withstand voltage | 4 kV |
| 9 Mm Pitches | 6 |
| Control Signal Type | maintained |
| hold-in power consumption in VA | 6.5-6.5 VA |
| inrush power in VA | 53 VA |
| Noise Level | 30 dB |
| pole contact composition | 4 NO |
| Switching Frequency | 100 switching operations/day |
| Tropicalisation | 2 conforming to EN 60947-4-1, 2 conforming to EN 61095, 2 conforming to IEC 1095 |
| ambient air temperature for storage | -40-70 °C |
| colour | white |
| compatibility code | iCT |
| connections - terminals | control circuit: tunnel type terminals2 cable(s) 1.5-1.5 mm² rigid, control circuit: tunnel type terminals1 cable(s) 1.5-2.5 mm² rigid, power circuit: tunnel type terminals1 cable(s) 6-16 mm² flexible, power circuit: tunnel type terminals1 cable(s) 6-25 mm² rigid, control circuit: tunnel type terminals2 cable(s) 1.5-2.5 mm² flexible |
| control type | remote control |
| Depth | 60 mm |
| device application | motor-heating-lighting |
| device short name | iCT |
| Electrical Durability | 100000 cycles IEC/EN 61095 63 A 50 Hz AC-7A, 30000 cycles IEC/EN 61095 20 A 50 Hz AC-7B, 30000 cycles IEC/EN 61095 50 Hz AC-7C, 100000 cycles EN/IEC 60947-4-1 50 Hz AC-1, 30000 cycles EN/IEC 60947-4-1 50 Hz AC-3, 30000 cycles EN/IEC 60947-4-1 50 Hz AC-5a, 30000 cycles EN/IEC 60947-4-1 50 Hz AC-5b |
| heat dissipation | 2.1-2.1 W at 50/60 Hz |
| Height | 85 mm |
| IP degree of protection | IP20 conforming to IEC 60529, IP40 (modular enclosure) conforming to IEC 60529 |
| Market Segment | small commercial, residential |
| mechanical durability | 1000000 cycles |
| mounting mode | clip-on |
| mounting support | 35 mm symmetrical DIN rail |
| network frequency | 50 Hz |
| network type | AC |
| operating altitude | 2000 m |
| Poles Description | 4P |
| pollution degree | 2 |
| product or component type | contactor |
| Range | Acti9 |
| range of product | iCT |
| relative humidity | 95-95 % at 55-55 °C |
| width | 54 mm |
| ambient air temperature for operation | -5-60 °C |
| standards | IEC/EN 61095 |
| [Ie] rated operational current | 63 A AC-7A, 20 A AC-7B |
| local signalling | action indicator |
| product compatibility | iACTs, iATEt, iACTc, iACTp |
| Maximum Power | 2.1 W at 400 V AC |
| [Ui] rated insulation voltage | 500 V AC 50/60 Hz |
| tightening torque | control circuit: 0.8-0.8 N.m, power circuit: 3.5-3.5 N.m |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account