impulse relay iTL - 2P - 2 NO - 16A - coil 24 VDC - 48 VAC 50/60Hz
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
impulse relay iTL - 2P - 2 NO - 16A - coil 24 VDC - 48 VAC 50/60Hz
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | A9C30212 |
[Uc] control circuit voltage | 48 V AC 50/60 Hz, 24 V DC |
9 Mm Pitches | 2 |
Control Signal Type | impulse |
Impulse Duration | 50 ms...1 s |
Noise Level | 60 dB |
pole contact composition | 2 NO |
Remote Control Type | illuminated push-button 3 mA |
Switching Frequency | 100 switching operations/day, 5 switching operations/minute |
Tropicalisation | 2 |
ambient air temperature for storage | -40-70 °C |
compatibility code | iTL |
connections - terminals | control circuit: tunnel type terminals 1 cable(s) 0.5-4 mm² rigid, control circuit: tunnel type terminals 1 cable(s) 0.5-4 mm² rigid with cable end, control circuit: tunnel type terminals 1 cable(s) 1-4 mm² flexible, control circuit: tunnel type terminals 1 cable(s) 1-4 mm² flexible with ferrule, power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² rigid, power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² rigid with cable end, power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² flexible, power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² flexible with ferrule |
control type | remote and manual control, coil deconnection |
depth | 60 mm |
device application | standard |
device short name | iTL |
Electrical Durability | AC-21: 200000 cycles, AC-22: 100000 cycles |
height | 84 mm |
IP degree of protection | IP20 conforming to IEC 60529 (on opening), IP40 conforming to IEC 60529 (in enclosure) |
Market Segment | small commercial, residential |
mounting mode | fixed |
mounting support | DIN rail |
network frequency | 50/60 Hz |
network type | AC |
Poles Description | 2P |
pollution degree | 3 |
product certifications | GOST |
product or component type | impulse relay |
Quality Labels | IMQ, VDE, NF, KEMA, CEBEC |
range | Acti9 |
Range Compatibility | Acti 9 iATEt, Acti 9 iATLc, Acti 9 iATLc+s, Acti 9 iATLm, Acti 9 iATLs, Acti 9 iETL iTL 16, Acti 9 iATLc+c |
range of product | iTL |
relative humidity | 95-95 % at 55-55 °C |
width | 18 mm |
Wire Stripping Length | 11 mm |
ambient air temperature for operation | -20-50 °C |
standards | EN 669-1, EN 669-2-2 |
local signalling | ON/OFF indication |
tightening torque | 1-1 N.m |