
calcActive())">
iCT 63A 2NO+2NC 220...240V 50Hz contactor
A9C20868
AEDÂ 417.45
AEDÂ 310.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9C20868
iCT 63A 2NO+2NC 220...240V 50Hz contactor
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
iCT 63A 2NO+2NC 220...240V 50Hz contactor
AEDÂ 417.45
AEDÂ 310.00
Product Details
Activity | HDCFD |
---|---|
Part Number | A9C20868 |
[Uc] control circuit voltage | 220...240 V AC 50 Hz |
[Uimp] rated impulse withstand voltage | 4 kV |
9 Mm Pitches | 6 |
Control Signal Type | maintained |
hold-in power consumption in VA | 6.5-6.5 VA |
inrush power in VA | 53 VA |
Noise Level | 30 dB |
pole contact composition | 2 NO + 2 NC |
Switching Frequency | 100 switching operations/day |
Tropicalisation | 2 conforming to EN 60947-4-1, 2 conforming to EN 61095, 2 conforming to IEC 1095 |
ambient air temperature for storage | -40-70 °C |
colour | white |
compatibility code | iCT |
connections - terminals | control circuit: tunnel type terminals2 cable(s) 1.5-1.5 mm² rigid, control circuit: tunnel type terminals1 cable(s) 1.5-2.5 mm² rigid, power circuit: tunnel type terminals1 cable(s) 6-16 mm² flexible, power circuit: tunnel type terminals1 cable(s) 6-25 mm² rigid, control circuit: tunnel type terminals2 cable(s) 1.5-2.5 mm² flexible |
control type | remote control |
depth | 60 mm |
device application | motor-heating-lighting |
device short name | iCT |
Electrical Durability | 100000 cycles IEC/EN 61095 63 A 50 Hz AC-7A, 30000 cycles IEC/EN 61095 20 A 50 Hz AC-7B, 30000 cycles IEC/EN 61095 50 Hz AC-7C, 100000 cycles EN/IEC 60947-4-1 50 Hz AC-1, 30000 cycles EN/IEC 60947-4-1 50 Hz AC-3, 30000 cycles EN/IEC 60947-4-1 50 Hz AC-5a, 30000 cycles EN/IEC 60947-4-1 50 Hz AC-5b |
heat dissipation | 2.1-2.1 W at 50/60 Hz |
height | 85 mm |
IP degree of protection | IP20 |
Market Segment | small commercial, residential |
mechanical durability | 1000000 cycles |
mounting mode | clip-on |
mounting support | 35 mm symmetrical DIN rail |
network frequency | 50 Hz |
network type | AC |
operating altitude | 2000 m |
Poles Description | 4P |
pollution degree | 2 |
product or component type | contactor |
range | Acti9 |
range of product | iCT |
relative humidity | 95-95 % at 55-55 °C |
width | 54 mm |
ambient air temperature for operation | -5-60 °C |
standards | IEC/EN 61095 |
[Ie] rated operational current | 63 A AC-7A, 20 A AC-7B |
local signalling | action indicator |
product compatibility | iACTp, iACTc, iACTs, iATEt |
Maximum Power | 2.1 W at 400 V AC |
[Ui] rated insulation voltage | 500 V AC 50/60 Hz |
tightening torque | control circuit: 0.8-0.8 N.m, power circuit: 3.5-3.5 N.m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account