graphic display unit - 240 x 160 pixels
SKU :
TMH2GDB

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 936.50
AEDÂ 865.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Unika interlocked socket - 63 A - 3P + N + E - 380...415 V AC - IP65 - panel
graphic display unit - 240 x 160 pixels
AEDÂ 936.50
AEDÂ 865.00
Loading...
0 ? 'true' : 'false'"
@click.prevent="showDropDown = !showDropDown;"
placeholder="Type seller name or choose from the list"
title="">
- Specifications
- Documents
- Reviews
Overview
Activity | IDMST |
---|---|
Part Number | TMH2GDB |
ambient air temperature for storage | -40-70 °C |
current consumption | 40 mA at 5 V DC via RJ45 connector |
Depth | 63 mm |
Height | 126 mm |
IP degree of protection | IP65 front face: , IP20 back part: |
marking | CE |
net weight | 0.17 kg |
operating altitude | 0...2000 m |
pollution degree | 2 conforming to EN/IEC 60664-1 |
product certifications | cULus |
product or component type | graphic display |
range of product | Modicon M221 |
relative humidity | 95-95 %, non-condensing (transport), 95-95 %, non-condensing (storage), 95-95 %, non-condensing (operation) |
shock resistance | 15 gn for 11 ms |
width | 80 mm |
Display resolution | 240 x 160 pixels |
Display colour | monochrome |
Number of key | 4 configurable, 6 for navigation |
vibration resistance | 1.5 mm (f= 3-150 Hz), 2 gn |
electromagnetic compatibility | electrostatic discharge - test level: 8 kV (air discharge) conforming to EN/IEC 61000-4-2, conducted RF disturbances - test level: 10 Vrms (0.15...80 MHz) conforming to EN/IEC 61000-4-6, disturbing field emission - test level: 10...150 kHz (power lines (DC)) conforming to EN/IEC 55011, disturbing field emission - test level: 120...69 dBµV/m QP (power lines (DC)) conforming to EN/IEC 55011, disturbing field emission - test level: 150...1500 kHz (power lines (DC)) conforming to EN/IEC 55011, disturbing field emission - test level: 1.5...30 kHz (power lines (DC)) conforming to EN/IEC 55011, disturbing field emission - test level: 30...230 MHz class A (10 m) conforming to EN/IEC 55011, disturbing field emission - test level: 230 MHz...1 GHZ class A (10 m) conforming to EN/IEC 55011, disturbing field emission - test level: 79...63 dBμV/m QP (power lines (DC)) conforming to EN/IEC 55011, disturbing field emission - test level: 63 dBμV/m QP (power lines (DC)) conforming to EN/IEC 55011, disturbing field emission - test level: 40 dBμV/m QP class A (10 m) conforming to EN/IEC 55011, electrostatic discharge - test level: 4 kV (contact discharge) conforming to EN/IEC 61000-4-2, disturbing field emission - test level: 47 dBμV/m QP class A (10 m) conforming to EN/IEC 55011, radiated radio-frequency electromagnetic field immunity test - test level: 10 V/m (80 MHz...1 GHz) conforming to EN/IEC 61000-4-3, radiated radio-frequency electromagnetic field immunity test - test level: 3 V/m (1.4...2 GHz) conforming to EN/IEC 61000-4-3, radiated radio-frequency electromagnetic field immunity test - test level: 1 V/m (2...3 GHz) conforming to EN/IEC 61000-4-3, magnetic field at power frequency - test level: 30 A/m (50/60 Hz) conforming to EN/IEC 61000-4-8, electrical fast transient/burst immunity test - test level: 1 kV conforming to EN/IEC 61000-4-4, surge immunity test - test level: 0.5 kV (common mode) conforming to EN/IEC 61000-4-5, surge immunity test - test level: 0.5 kV (differential mode) conforming to EN/IEC 61000-4-5 |
ambient air temperature for operation | -15-50 °C |
standards | EN/IEC 61131-2, EN/IEC 61010-2-201 |
environmental characteristic | corrosive gas free |
Display Type | backlit colour STN LCD |
Storage Altitude | 0-2000 m |
Connector Type | RJ45 for communication and power supply |
Mounting Location | front cabinet diameter: 22 mm hole, bottom of cabinet diameter: 22 mm hole, connection via mounting accessory |
Range Compatibility | Modicon M221 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Activity | IDMST |
---|---|
Part Number | TMH2GDB |
ambient air temperature for storage | -40-70 °C |
current consumption | 40 mA at 5 V DC via RJ45 connector |
Depth | 63 mm |
Height | 126 mm |
IP degree of protection | IP65 front face: , IP20 back part: |
marking | CE |
net weight | 0.17 kg |
operating altitude | 0...2000 m |
pollution degree | 2 conforming to EN/IEC 60664-1 |
product certifications | cULus |
product or component type | graphic display |
range of product | Modicon M221 |
relative humidity | 95-95 %, non-condensing (transport), 95-95 %, non-condensing (storage), 95-95 %, non-condensing (operation) |
shock resistance | 15 gn for 11 ms |
width | 80 mm |
Display resolution | 240 x 160 pixels |
Display colour | monochrome |
Number of key | 4 configurable, 6 for navigation |
vibration resistance | 1.5 mm (f= 3-150 Hz), 2 gn |
electromagnetic compatibility | electrostatic discharge - test level: 8 kV (air discharge) conforming to EN/IEC 61000-4-2, conducted RF disturbances - test level: 10 Vrms (0.15...80 MHz) conforming to EN/IEC 61000-4-6, disturbing field emission - test level: 10...150 kHz (power lines (DC)) conforming to EN/IEC 55011, disturbing field emission - test level: 120...69 dBµV/m QP (power lines (DC)) conforming to EN/IEC 55011, disturbing field emission - test level: 150...1500 kHz (power lines (DC)) conforming to EN/IEC 55011, disturbing field emission - test level: 1.5...30 kHz (power lines (DC)) conforming to EN/IEC 55011, disturbing field emission - test level: 30...230 MHz class A (10 m) conforming to EN/IEC 55011, disturbing field emission - test level: 230 MHz...1 GHZ class A (10 m) conforming to EN/IEC 55011, disturbing field emission - test level: 79...63 dBμV/m QP (power lines (DC)) conforming to EN/IEC 55011, disturbing field emission - test level: 63 dBμV/m QP (power lines (DC)) conforming to EN/IEC 55011, disturbing field emission - test level: 40 dBμV/m QP class A (10 m) conforming to EN/IEC 55011, electrostatic discharge - test level: 4 kV (contact discharge) conforming to EN/IEC 61000-4-2, disturbing field emission - test level: 47 dBμV/m QP class A (10 m) conforming to EN/IEC 55011, radiated radio-frequency electromagnetic field immunity test - test level: 10 V/m (80 MHz...1 GHz) conforming to EN/IEC 61000-4-3, radiated radio-frequency electromagnetic field immunity test - test level: 3 V/m (1.4...2 GHz) conforming to EN/IEC 61000-4-3, radiated radio-frequency electromagnetic field immunity test - test level: 1 V/m (2...3 GHz) conforming to EN/IEC 61000-4-3, magnetic field at power frequency - test level: 30 A/m (50/60 Hz) conforming to EN/IEC 61000-4-8, electrical fast transient/burst immunity test - test level: 1 kV conforming to EN/IEC 61000-4-4, surge immunity test - test level: 0.5 kV (common mode) conforming to EN/IEC 61000-4-5, surge immunity test - test level: 0.5 kV (differential mode) conforming to EN/IEC 61000-4-5 |
ambient air temperature for operation | -15-50 °C |
standards | EN/IEC 61131-2, EN/IEC 61010-2-201 |
environmental characteristic | corrosive gas free |
Display Type | backlit colour STN LCD |
Storage Altitude | 0-2000 m |
Connector Type | RJ45 for communication and power supply |
Mounting Location | front cabinet diameter: 22 mm hole, bottom of cabinet diameter: 22 mm hole, connection via mounting accessory |
Range Compatibility | Modicon M221 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account